L-com

CO2 Transmitter, < 150 mA Working Current, 0-2000 ppm, 0-10 V Output, NDIR Technology

  • Picture of CO2 Transmitter, < 150 mA Working Current, 0-2000 ppm, 0-10 V Output, NDIR Technology
Picture of CO2 Transmitter, < 150 mA Working Current, 0-2000 ppm, 0-10 V Output, NDIR Technology
SKU SRAQ-D622-2
Available to Ship 4
Quantity Price
1 - 9 $151.99
10 - 24 $145.91
25 - 99 $139.83
100 + Call Us
Price $151.99

All Prices are in US Dollars and do not include duties



The L-com SRAQ-D622-2 CO2 transmitter is most suitable for IoT applications. This transmitter is used to detect the presence and concentration of CO2 in the air by using NDIR technology. Our CO2 transmitter is specifically developed for factory floors, laboratories, server rooms, office and commercial buildings or other areas where CO2 concentration is a concern.

This wall-mounted device provides high accuracy and good stability with 0-2000 ppm detection range. The CO2 transmitter transmits a corresponding 0 to 10 V analog output signal and has a < 150 mA working current. The SRAQ-D622-2 transmitter operates at temperatures ranging from 0 to 60 degrees C and non-condensing 5 to 95% RH humidity which makes it suited for monitoring indoor air quality, HVAC systems, horticulture, and smart home applications.

L-com has the largest in-stock selection of wall mounted IoT sensor module with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect CO2 transmitter per your requirement.


Features
  • NDIR technology sensor
  • High accuracy and good stability
  • Analog output
  • Detection range 0-2000ppm
  • Easy wall-mount installation

Application
  • Monitoring indoor air quality
  • HVAC systems
  • Agriculture and livestock industry
  • Horticulture
  • Office and commercial buildings
  • Smart home and IOT applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.