L-com

CO2 Sensor Transmitter, 350-10000Ppm, Analog Output

  • Picture of CO2 Sensor Transmitter, 350-10000Ppm, Analog Output
Picture of CO2 Sensor Transmitter, 350-10000Ppm, Analog Output
SKU SRAQ-G201
Available to Ship 76
Quantity Price
1 - 9 $193.99
10 - 24 $186.23
25 - 99 $178.47
100 + Call Us
Price $193.99

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G201 gas transmitter is used to detect the presence and concentration of carbon dioxide gas. This device requires a 12 VDC power supply and has a detection range of 0 to 10,000 ppm. Our 12 VDC transmitter is well suited for air quality control systems, process control, laboratory CO2 monitoring, greenhouse CO2 concentration, and general air quality monitoring.

The carbon dioxide gas transmitter has analog output mode, and it comes with a heat resistant ceramic base. The SRAQ-G201 module can be mounted to a wall or panel, as well as to a DIN rail. This analog output mode transmitter has good sensitivity and selectivity to CO2, which makes it less affected by temperature and humidity.

L-com has the largest in-stock selection of IoT gas transmitters with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect carbon dioxide gas transmitter with heat resistant ceramic base per your requirement.


Features
  • High sensitivity
  • Wide detection range 350-10000ppm
  • Analog output
  • Heat resistant ceramic base
  • Wall or DIN rail mountable

Application
  • Air Quality Control System
  • Process Control
  • laboratory CO2 monitoring
  • Indoor air quality
  • Greenhouse gas monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.