L-com

Carbon Monoxide Gas Sensor Module, 10-10000 ppm, Analog and TTL level Output, MQ7 Sensing Element

  • Picture of Carbon Monoxide Gas Sensor Module, 10-10000 ppm, Analog and TTL level Output, MQ7 Sensing Element
Picture of Carbon Monoxide Gas Sensor Module, 10-10000 ppm, Analog and TTL level Output, MQ7 Sensing Element
SKU SRAQ-G012
Available to Ship 67
Quantity Price
1 - 24 $44.09
25 - 49 $41.89
50 - 99 $39.68
100 + Call Us
Price $44.09

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G012 gas sensor module is used to detect the presence and concentration of carbon monoxide gas. This device requires a 5 VDC ± 0.2 V power supply, a < 150 mA working current, and has a detection range of 10-10000 ppm for Carbon monoxide. Our 5 VDC ± 0.2 V sensor module is well suited for portable CO2 detector, power generation, storage areas, general indoor air quality monitoring, and smart buildings and garages.

The carbon monoxide gas sensor module has 4 pin male header which allows for easy integration into gas detection devices. The sensor module features a MQ7 sensing element with good sensitivity and selectivity to carbon monoxide gas, which makes it less affected by temperature and humidity. This SRAQ-G012 sensor module has a analog and TTL level output modes and it operates at temperatures ranging from -10 to 50 Degrees C.

L-com has the largest in-stock selection of IoT gas sensor modules with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect carbon monoxide gas sensor module per your requirement.


Features
  • Features Mq7 sensing element
  • Highly sensitive to Carbon Monoxide
  • Analog and TTL level outputs
  • 4pin male header

Application
  • Portable C02 detector
  • Power generation
  • Storage areas
  • General indoor air quality monitoring
  • Smart buildings and garages

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.