L-com

Changeable Color Ring Clip For Use With RJ45CB Style RJ45 Plug Clip Boots, Orange Color, PVC, 100 Pack

  • Picture of Changeable Color Ring Clip For Use With RJ45CB Style RJ45 Plug Clip Boots, Orange Color, PVC, 100 Pack
  • Picture of Changeable Color Ring Clip For Use With RJ45CB Style RJ45 Plug Clip Boots, Orange Color, PVC, 100 Pack
  • Picture of Changeable Color Ring Clip For Use With RJ45CB Style RJ45 Plug Clip Boots, Orange Color, PVC, 100 Pack
  • Picture of Changeable Color Ring Clip For Use With RJ45CB Style RJ45 Plug Clip Boots, Orange Color, PVC, 100 Pack
  • Picture of Changeable Color Ring Clip For Use With RJ45CB Style RJ45 Plug Clip Boots, Orange Color, PVC, 100 Pack
Picture of Changeable Color Ring Clip For Use With RJ45CB Style RJ45 Plug Clip Boots, Orange Color, PVC, 100 Pack
SKU RJ45CBCR-ORG-100PK
Available to Ship 25
Quantity Price
1 - 24 $11.99
25 - 49 $11.51
50 - 99 $11.15
100 + Call Us
Price $11.99

All Prices are in US Dollars and do not include duties



The L-com RJ45CBCR-ORG-100PK is an indoor changeable color ring clip for use with RJ45CB style RJ45 plug clip boots. This orange changeable color ring is compatible with RJ45CB style RJ45 plug clip boots. Our changeable color ring for clip boot suits LAN cable termination, installation and technician kits, cable repair, premise wiring, and cable assembly applications. Multiple color rings are available that best fit your applications. Make your online purchase right now to take advantage of our same-day shipping.

Our RJ45CBCR-ORG-100PK is an orange ring clip for use with a long-body RJ45 plug with secondary strain relief. Our orange-colored ring clip is made of PVC body material. This indoor changeable color ring for clip boot comes in 100-pack quantity per package. Our color ring for the clip boot is also replaceable so that the color can be updated anytime.

L-com has the largest in-stock selection of changeable color rings for RJ45 plug clip boots with same-day shipping for domestic and international orders. All our color rings for clip boots are manufactured with quality production processes and are 100% factory tested. For further information on similar products, our expert technical support and knowledgeable sales team can help you get a changeable color ring clip for RJ45CB style RJ45 plug clip boots as per your requirements.


Features
  • Changable color ring for use with RJ45CB series of RJ45 plug boots
  • Multiple color rings to choose from including red, orange, yellow, green, blue, black, gray and white
  • Mix and match to find the colors that best fit your application needs
  • SOLD IN PACKS OF 100

Application
  • LAN cable termination
  • Install and technician kits
  • Cable repair
  • Premise wiring
  • Cable assembly

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Strain Relief Boot
Connector Series
RJ45

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.