We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Category 8 40gig Extension Cable Assembly, RJ45 Male Plug to Female Jack, S/FTP Double Shielded, 24AWG Stranded, Black, 10F

SKU TRD824MF-BLK-10F
Available to Ship 66
Quantity Price
1 - 24 $68.99
25 - 49 $65.54
50 - 99 $62.09
100 + Call Us
Price $68.99

All Prices are in US Dollars and do not include duties



L-com’s TRD824MF-BLK-10F Category 8 40 gigabits extension Ethernet cable assembly has an 8-core twisted-pair structure and a double shielded design with an overall braid around individual foil pair shielding that effectively reduces external electromagnetic interference and noise interference. This Category 8 extension cable contains a gold-plated connector that is resistant to oxidation and corrosion, and the high-stretch outer jacket is constructed of environmentally friendly flame-retardant material. Ethernet cable assembly is compatible with most popular models that include RJ45 ports.

This 40 gigabits extension cable protects the network port from constant plug and unplug and extends the signal over extended distances with minimal attenuation. Our 24 AWG stranded black Ethernet cord features a CM PVC jacket and a cable length of 0.5 feet. L-com TRD824MF-BLK-10F This male plug to female jack cable transmits data at up to 40 GB/s.

L-com has the largest in-stock selection of Category 8 40 gigabit extension Ethernet cable assemblies, with same-day shipping. shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. Our expert technical support and knowledgeable sales team can assist you in obtaining the Ethernet male plug to female jack socket saver cable assembly that meets your needs.


Features
  • Category 8 rated Ethernet cable assembly with up to 2000MHz bandwidth and 25 to 40 gigabit performance
  • S/FTP construction using an overall braid shield around individually foil shielded twisted pairs and 24AWG solid conductors
  • 50um gold plated RJ45 (8x8) male plug connector to female socket
  • CM rated PVC jacket
  • Male to Female configuration for signal extension of an existing line

Application
  • Data centers and data center edge
  • High speed LAN
  • Medical devices and environments
  • Copper to Fiber; Fiber to Copper
  • 10GBASE-T, 25GBASE-T and 40GBASE-T


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.