L-com

Category 8 40gig Flat Ethernet Cable Assembly, STP Screened Shielded Pairs, RJ45 Male-Plug, 24AWG Stranded, CM PVC, Black, 25FT

  • Picture of Category 8 40gig Flat Ethernet Cable Assembly, STP Screened Shielded Pairs, RJ45 Male-Plug, 24AWG Stranded, CM PVC, Black, 25FT
Picture of Category 8 40gig Flat Ethernet Cable Assembly, STP Screened Shielded Pairs, RJ45 Male-Plug, 24AWG Stranded, CM PVC, Black, 25FT
SKU TRD824FLAT-BLK-25F
Available to Ship 41
Quantity Price
1 - 24 $113.99
25 - 49 $108.29
50 - 99 $102.59
100 + Call Us
Price $113.99

All Prices are in US Dollars and do not include duties



L-com's premium flat TRD824FLAT-BLK-25F Category 8 rated, 25 to 40gig cable assembly is here for your fastest and highest capacity data applications. Built with Cat8 rated STP cable, the TRD824FLAT series can handle bandwidth of up to 2000MHz and is perfect for server room and data center usage. Since Category 8 has strict specifications for noise restriction, our TRD824FLAT-BLK cables use individually screened twisted pairs to provide maximum protection from data corrupting EMI and RFI while also reducing or eliminating all forms of crosstalk. The flat cable design is extremely flexible and fits tight spaces such as under carpets, doorways, ceilings and corners and it fits flush against any flat surface such as a floor, wall, cable tray or rack.

Our TRD824FLAT-BLK-25F is built with a durable CM rated PVC jacket. It is terminated with 50um gold plated RJ45 (8x8) male plug connectors. Over molded boots provide robust strain relief for the connectors and the shark fin style latch makes for easy disconnects. Off the shelf lengths range from 0.5 feet to 65 feet. Special 28AWG slim (TRD828 series) assemblies are also available for space and weight limited installations as well as standard round cable in PVC and LSZH jackets for applications where cost effectiveness is paramount (see TRD824 or TRD824Z series). TRD824FLAT-BLK-25F is 25 feet (7.6 meters) in length and black in color.

The TRD824FLAT series is in stock and available for purchase today. Cat 8 cabling was designed for high-speed data centers where networking hardware like switches and servers are located in close proximity and require connection. They are typically used in Top-of-Rack (ToR), End-of-Row (EoR) or Middle-of-Row (MoR) topologies to deliver 10, 25 or 40gig performance. These cables can be used to replace more expensive and distance limited cables like QFSP+ and twinax DAC assemblies. Remember that Cat8 is also backwards compatible with older Ethernet standards so you can easily future proof your patch cables in 10gig or slower set-ups. L-com’s technical experts are always available to answer your Ethernet questions. Buy online today and take advantage of our same day shipping.

Features
  • Category 8 rated flat Ethernet cable assembly with up to 2000MHz bandwidth and 25 to 40 gigabit performance
  • Flat cable design is extremely flexible and fits tight spaces such as over/under carpets, doorways, ceilings and corners; Also fits flush against any flat surface such as a floor, wall, cable tray or rack
  • STP Screened Twisted Pair construction built with 24AWG stranded conductors for flexibility
  • CM rated PVC jacket
  • Off the shelf lengths available for same day shipping range from 0.5 feet (0.15 meters) to 65.0 feet (19.8 meters)

Application
  • Data centers and data center edge
  • Server rooms and server to switch
  • Top-of-Rack (ToR), End-of-Row (EoR) and Middle-of-Row (MoR) topology
  • Copper to Fiber; Fiber to Copper
  • 10GBASE-T, 25GBASE-T and 40GBASE-T


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.