L-com

Category 8 40gig Ethernet Cable Assembly, S/FTP Overall Braid Shield w Shielded Pairs, RJ45 Male-Plug, 24AWG Solid, CM PVC, Black, 15FT

  • Picture of Category 8 40gig Ethernet Cable Assembly, S/FTP Overall Braid Shield w Shielded Pairs, RJ45 Male-Plug, 24AWG Solid, CM PVC, Black, 15FT
Picture of Category 8 40gig Ethernet Cable Assembly, S/FTP Overall Braid Shield w Shielded Pairs, RJ45 Male-Plug, 24AWG Solid, CM PVC, Black, 15FT
SKU TRD824-BLK-15F
Available to Ship 51
Quantity Price
1 - 24 $66.99
25 - 49 $63.64
50 - 99 $60.29
100 + Call Us
Price $66.99

All Prices are in US Dollars and do not include duties



L-com's premium TRD824-BLK-15F Category 8 rated, 25 to 40gig cable assembly is here for your fastest and highest capacity data applications. Built with Cat8 rated S/FTP cable, the TRD824 series can handle bandwidth of up to 2000MHz and is perfect for server room and data center usage. Since Category 8 has strict specifications for noise restriction, our TRD824-BLK cables use a double shielded design with an overall braid shield around individually foil shielded twisted pairs to provide maximum protection from data corrupting EMI and RFI while also reducing or eliminating all forms of crosstalk.

Our TRD824-BLK-15F is built with a durable CM rated PVC jacket. It is terminated with 50um gold plated RJ45 (8x8) male plug connectors. Over molded boots provide robust strain relief for the connectors and the shark fin style latch makes for easy disconnects. Off the shelf lengths range from 0.5 feet to 65 feet. Off the shelf colors include black, blue, green and red with a PVC jacket as well as black and blue with a LSZH (low smoke zero halogen) jacket. Special 28AWG slim (TRD828 series) and 24AWG flat (TRD824FLAT series) specialty assemblies are also available for angle, space and weight limited installations. TRD824-BLK-15F is 15 feet (4.6 meters) in length and black in color.

The TRD824 series is in stock and available for purchase today. Cat 8 cabling was designed for high-speed data centers where networking hardware like switches and servers are located in close proximity and require connection. They are typically used in Top-of-Rack (ToR), End-of-Row (EoR) or Middle-of-Row (MoR) topologies to deliver 10, 25 or 40gig performance. These cables can be used to replace more expensive and distance limited cables like QFSP+ and twinax DAC assemblies. Remember that Cat8 is also backwards compatible with older Ethernet standards so you can easily future proof your patch cables in 10gig or slower set-ups. L-com’s technical experts are always available to answer your Ethernet questions. Buy online today and take advantage of our same day shipping.

Features
  • Category 8 rated Ethernet cable assembly with up to 2000MHz bandwidth and 25 to 40 gigabit performance
  • S/FTP construction using an overall braid shield around individually foil shielded twisted pairs and 24AWG solid conductors
  • 50um gold plated RJ45 (8x8) male plug connectors
  • CM rated PVC jacket
  • Off the shelf lengths available for same day shipping range from 0.5 feet (0.15 meters) to 65.0 feet (19.8 meters)

Application
  • Data centers and data center edge
  • Server rooms and server to switch
  • Top-of-Rack (ToR), End-of-Row (EoR) and Middle-of-Row (MoR) topology
  • Copper to Fiber; Fiber to Copper
  • 10GBASE-T, 25GBASE-T and 40GBASE-T


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.