L-com

Category 7 10gig Industrial Outdoor High Flex Ethernet Cable, RJ45 Male/Plug, S/FTP Doubled Shielded, 26AWG Stranded, TPE, Black, 15FT

  • Picture of Category 7 10gig Industrial Outdoor High Flex Ethernet Cable, RJ45 Male/Plug, S/FTP Doubled Shielded, 26AWG Stranded, TPE, Black, 15FT
Picture of Category 7 10gig Industrial Outdoor High Flex Ethernet Cable, RJ45 Male/Plug, S/FTP Doubled Shielded, 26AWG Stranded, TPE, Black, 15FT
SKU TRD726HFO-TB-15F
Available to Ship 233
Quantity Price
1 - 24 $30.39
25 - 49 $28.87
50 - 99 $27.35
100 + Call Us
Price $30.39

All Prices are in US Dollars and do not include duties



L-com's Category 7 TRD726HFO-TB-05F line of ultra-flexible, outdoor, industrial Ethernet cable assemblies are designed for extreme applications where rugged, shielded, high-flex cables are required and is in stock and ready to ship same day. This 0.5Ft Black 26AWG stranded family of cables feature oil, moisture, weld spatter and ultra-violet (UV) resistant TPE jackets that are built for outdoor or industrial use. Bandwidth of up to 600MHz and speeds up to 10gig are supported.

The cable features S/FTP double shielded construction with both an overall braid shield and individually shielded twisted pairs provide the cable maximum protection from data destroying EMI and RFI interference. These 0.5 Foot RJ45 cable assemblies come with additional features including special 26AWG stranded conductors and a flexible jacket that are rated for 1 million flex cycles at 10x the cable's diameter and can be used in high-flex and continuous motion applications.

The TRD726HFO-TB-05F will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment. This TRD726HFO-TB-05F 0.5 foot cable terminates to standard TIA568B wiring with shielded RJ45 connectors. A robust temp range of -40° to +80°C means the assembly can function in many varied environments. Category 7 is fully backwards compatible with Category 6a, 6 and 5e networks. Upgrade to higher speeds to future proof your application.

L-com's TRD726HFO-TB-05F style cables are an excellent fit for outdoor networks, industrial and factory settings, continuous motion use including robotics, transportation, Mil-Tec and harsh environments like oil and gas. Our Category 7 Ethernet cable TRD726HFO-TB-05F standard lengths are off the shelf and ready to ship same day plus custom lengths and labels are available so contact the technical experts at L-com with your application needs and make your purchase online today.

Features
  • Rugged Category 7 high flex, industrial, outdoor cable assembly
  • 4 pair S/FTP double shielded construction (100% braid + individually shielded pairs) with fully grounded and shielded RJ45 connectors to reduce or eliminate EMI/RFI
  • Outdoor, Industrial and High Flex TPE jacket is resistant to oils, weld spatter, moisture, UV (sun light)
  • Special 26AWG stranded conductors and flex rated to 1 million bend cycles
  • Bandwidth of up to 600MHz and speeds up to 10gig

Application
  • Outdoor or Industrial networks
  • Harsh Environments such as Oil and Gas
  • High Flex and Continuous motion including Robotics
  • Transportation
  • Factory Automation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.