L-com

Category 7 10gig Flat Ethernet Cable Assembly, RJ45 Male/Plug, U/FTP Shielded Pairs, 30AWG Stranded, CM PVC Jacket, Black, 15FT

  • Picture of Category 7 10gig Flat Ethernet Cable Assembly, RJ45 Male/Plug, U/FTP Shielded Pairs, 30AWG Stranded, CM PVC Jacket, Black, 15FT
Picture of Category 7 10gig Flat Ethernet Cable Assembly, RJ45 Male/Plug, U/FTP Shielded Pairs, 30AWG Stranded, CM PVC Jacket, Black, 15FT
SKU TRD730FLAT-BLK-15F
Available to Ship 23
Quantity Price
1 - 24 $37.09
25 - 49 $35.24
50 - 99 $33.38
100 + Call Us
Price $37.09

All Prices are in US Dollars and do not include duties



The premium TRD730FLAT-BLK-05F flat Category 7 rated 600MHz 10gig cable assembly from L-com is here for your fastest and highest capacity data applications. Built with Cat7 rated U/FTP cable, the TRD730FLAT series is perfect for conference rooms, office and media set-ups as well as high speed data center usage. Since Category 7 has strict specifications for noise restriction, our TRD730FLAT-BLK cables use individually shielded twisted pairs to provide excellent protection from data corrupting EMI and RFI while also reducing or eliminating all forms of crosstalk. The flat cable design is extremely flexible and fits tight spaces such as under carpets, doorways, ceilings and corners and fits flush against any flat surface such as a floor, wall, desk, cable tray or rack.

Our TRD730FLAT-BLK-05F is built with a durable CM rated PVC jacket. It is terminated with 50µm gold plated RJ45 (8x8) male plug connectors and wired to TIA 568B standards. Over molded boots provide robust strain relief for the connectors. Off the shelf lengths range from 0.5 feet to 65 feet. Special flat 30AWG twisted pair conductors are used to keep the size and weight of the cable to a minimum as well as to allow maximum flexibility.

TRD730FLAT-BLK-05F's is 0.5F in length and the color is black to blend in with most A/V installations without standing out. The cable is easy to install in your network and helps you to maximize uptime even in demanding environments such as servers, datacenters, racks, panels and labs.

All C7, 10gig TRD730FLAT-BLK style L-com cables are fully backwards compatible with Category 6 and 5e applications. A healthy temperature range of -20° to +60°C and voltage rating of 30V make these cables suitable for most high speed Ethernet applications. Expert reps are waiting to answer all your Ethernet related questions and all cables are in stock and ready to ship same day so purchase online from L-com today.

Features
  • Category 7 rated flat Ethernet cable assembly with up to 10 gigabit performance
  • Flat cable design is extremely flexible and fits tight spaces such as over/under carpets, doorways, ceilings and corners; Also fits flush against any flat surface such as a floor, wall, cable tray or rack
  • U/FTP design with Screened Twisted Pair construction for EMI/RFI protection
  • Special flat 30AWG stranded conductors for flexibility with CM rated PVC jacket
  • Off the shelf lengths available for same day shipping range from 0.5 feet (0.15 meters) to 65.0 feet (19.8 meters)

Application
  • Data centers and data center edge
  • High speed LAN
  • Medical devices and environments
  • Conference rooms, office and media set-ups
  • A/V installations


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.