L-com

Category 7 10gig Ethernet Cable Assembly, S/FTP Shielded Pairs, RJ45 Male/Plug, 26AWG Stranded, LSZH, Gray, 15M

  • Picture of Category 7 10gig Ethernet Cable Assembly, S/FTP Shielded Pairs, RJ45 Male/Plug, 26AWG Stranded, LSZH, Gray, 15M
  • Picture of Category 7 10gig Ethernet Cable Assembly, S/FTP Shielded Pairs, RJ45 Male/Plug, 26AWG Stranded, LSZH, Gray, 15M
  • Picture of Category 7 10gig Ethernet Cable Assembly, S/FTP Shielded Pairs, RJ45 Male/Plug, 26AWG Stranded, LSZH, Gray, 15M
  • Picture of Category 7 10gig Ethernet Cable Assembly, S/FTP Shielded Pairs, RJ45 Male/Plug, 26AWG Stranded, LSZH, Gray, 15M
Picture of Category 7 10gig Ethernet Cable Assembly, S/FTP Shielded Pairs, RJ45 Male/Plug, 26AWG Stranded, LSZH, Gray, 15M
SKU TRD795ZGRY-15M
Available to Ship 18
Quantity Price
1 - 4 $169.99
5 - 9 $163.19
10 - 24 $156.39
25 + Call Us
Price $169.99

All Prices are in US Dollars and do not include duties



L-com's double-shielded TRD795ZGRY-15M Category 7 Ethernet cable assembly features construction with an overall braid shield around individually shielded twisted pair (S/FTP). This 10gig Category 7 Ethernet cable with an LSZH (low smoke zero halogen) jacket in gray is verified by IEC 60332-1, 60754, and 61034, which makes it perfect for high-speed networks and helps maintain visibility. Our 15-meter Cat7 Ethernet cable is compatible with up to 10-gig Cat7 or Category 6a applications and accessories.

This S/FTP braid Ethernet cable assembly from L-com 26AWG conductors provides flexibility in a patch cable environment. The RJ45 male-to-plug wiring of the TRD795ZGRY-15M Cat7-rated Ethernet cable complies with TIA specifications. Our 15-meter double-shielding Category 7 Ethernet cable assembly is ideal for high EMI/RFI environments.

The Category 7 Ethernet cable is suitable for applications including shipboard, aircraft, aerospace, defense, telecommunications, voice/data networking, processing networks, and high-speed data centers. This L-com gray TRD795ZGRY-15M Ethernet cable has a 30V rating and an operating temperature range of -10 to 80°C. Our LSZH jacketed 10gig Ethernet cable individually shielded pairs keep the overall cable diameter small and cable available in multiple colors, lengths, and jacket types.

L-com offers an excellent selection of Category 7 Ethernet cable assembly with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect 15-meter Cat7 Ethernet cable for your needs, including more information on related products. If you have any inquiries about our 10gig Category 7 Ethernet cable or other components, please contact our experienced technical support and sales teams.


Features
  • Category 7 rated cable assembly with overall braid shield around individually shielded twisted pairs (S/FTP)
  • IEC 60332-1, 60754 & 61034 verified LSZH (low smoke zero halogen) jacket in gray
  • 26AWG Stranded conductors for flexibility
  • Compatible with up to 10gig Category 7 and Category 6a applications and accessories
  • 30V rating with -10° to +80°C operating temperature

Application
  • 10GBASE-T - 10/100/1000/10000 Ethernet - IEEE 802.3an
  • Category 7 - Category 6a, 10gig applications
  • Shipboard, aircraft, aerospace and defense
  • High speed data center applications and processing networks
  • Telecommunications and voice/data networking


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.