L-com

Category 7 10gig Ethernet Cable Assembly, S/FTP Braid with Individually Shielded Pairs, RJ45 Male/Plug, 26AWG Stranded, LSZH, Black, 1.0M

  • Picture of Category 7 10gig Ethernet Cable Assembly, S/FTP Braid with Individually Shielded Pairs, RJ45 Male/Plug, 26AWG Stranded, LSZH, Black, 1.0M
Picture of Category 7 10gig Ethernet Cable Assembly, S/FTP Braid with Individually Shielded Pairs, RJ45 Male/Plug, 26AWG Stranded, LSZH, Black, 1.0M
SKU TRD795ZBLK-1M
Available to Ship 457
Quantity Price
1 - 24 $27.39
25 - 49 $26.02
50 - 99 $24.65
100 + Call Us
Price $27.39

All Prices are in US Dollars and do not include duties



L-com's double shielded TRD795ZBLK-1M Category 7 line of cables are ideal for electrically noisy environments and are available off the shelf for same day shipping. The L-com 1M Category 7 Ethernet Cable Assembly is feature construction with an overall braid shield around individually shielded twisted pairs (S/FTP) and are qualified for 1 gig Category 7 or Category 5e usage.

These L-com Black 1M Ethernet Cable Assembly are economical, PVC jacketed cables are ideal for high speed networks or data centers without putting a strain on your budget. Our 1 Feet Cat6 Ethernet Cable Assembly is more cost-effective than typical LSZH or industrial double shielded alternatives.

The TRD795ZBLK-1M Category 7 Ethernet Cable Assembly from L-com is a 1 gigabit, Cat 7 rated Ethernet cable built with RJ45 male/plugs on each end and wired to TIA specifications. L-com RJ45 Male/Plug 1M Ethernet Cable Assembly Built to Category 7 standards with an overall braid shield and individually foil shielded pairs. The part number TRD795ZBLK-1M is perfect for applications with excess EMI/RFI where cable shielding and/or grounding is critical to performance.

This TRD795ZBLK-1M S/FTP Braid Ethernet Cable Assembly 26AWG conductors allow for flexibility in a patch cable environment. The 1 TRD795ZBLK-1M black PVC jacket is flame rated for CMG use with a robust temp range oM -10° to +75°C. This L-com Cat7 CMG PVC Ethernet Cable Assembly available in lengths oM 0.5M to 100M and in black or blue. Contact the expert technical support at L-com for questions on this Category 7 RJ45 Male/Plug Ethernet Cable Assembly and buy online today.

Features
  • Category 7 rated cable assembly with overall braid shield around individually shielded twisted pairs (S/FTP)
  • IEC 60332-1, 60754 & 61034 verified LSZH (low smoke zero halogen) jacket in black
  • 26AWG Stranded conductors for flexibility
  • Compatible with up to 10gig Category 7 and Category 6a applications and accessories
  • 30V rating with -10° to +80°C operating temperature

Application
  • 10GBASE-T - 10/100/1000/10000 Ethernet - IEEE 802.3an
  • Category 7 - Category 6a, 10gig applications
  • Shipboard, aircraft, aerospace and defense
  • High speed data center applications and processing networks
  • Telecommunications and voice/data networking


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.