Category 7 10gig Ethernet Bulk Cable, S/FTP Overall Braid with Individually Foil Shielded Pairs, 26AWG Stranded, PVC, Black, 500F

SKU TSFC7-BLK-500F
QTY available 9
Quantity Price
1 - 9 $465.99
10 - 24 $447.35
25 - 99 $428.71
100 + Call Us
Price $465.99

All Prices are in US Dollars and do not include duties



L-com's double shielded TSFC7-BLK-500F Category 7 line of cables are ideal for electrically noisy environments and are available off the shelf for same day shipping. The L-com 500F Category 7 Ethernet Cable Assembly is feature construction with an overall braid shield around individually shielded twisted pairs (S/FTP) and are qualified for 1 gig Category 7 or Category 5e usage.

These L-com Black 500F Ethernet Cable Assembly are economical, PVC jacketed cables are ideal for high speed networks or data centers without putting a strain on your budget. Our 500 Feet Cat6 Ethernet Cable Assembly is more cost-effective than typical LSZH or industrial double shielded alternatives.

The TSFC7-BLK-500F Category 7 Ethernet Cable Assembly from L-com is a 1 gigabit, Cat 7 rated Ethernet cable built with RJ45 male/plugs on each end and wired to TIA specifications. L-com RJ45 Male/Plug 500F Ethernet Cable Assembly Built to Category 7 standards with an overall braid shield and individually foil shielded pairs. The part number TSFC7-BLK-500F is perfect for applications with excess EMI/RFI where cable shielding and/or grounding is critical to performance.

This TSFC7-BLK-500F S/FTP Braid Ethernet Cable Assembly 26AWG conductors allow for flexibility in a patch cable environment. The 500 TSFC7-BLK-500F black PVC jacket is flame rated for CMG use with a robust temp range of -10° to +75°C. This L-com Cat7 CMG PVC Ethernet Cable Assembly available in lengths of 100F to 1000F and in black or blue. Contact the expert technical support at L-com for questions on this Category 7 RJ45 Male/Plug Ethernet Cable Assembly and buy online today.

Features
  • Category 7 bulk cable with overall braid shield around individually shielded twisted pairs (S/FTP)
  • IEC 60332-1 flame tested PVC jacket in black
  • 26AWG Stranded conductors for flexibility
  • Compatible with up to 10gig Category 7 and Category 6a applications and accessories
  • 30V rating with -10° to +80°C operating temperature

Application
  • 10GBASE-T - 10/100/1000/10000 Ethernet
  • Category 7 - Category 6a, 10gig applications
  • IEEE 802.3an
  • High speed data center applications and processing networks
  • Telecommunications and voice/data networking


Documents and Resources