L-com

Category 6a IP68 Waterproof Ethernet Cable Assembly, S/FTP Double Shielded, 26AWG, RJ45 to RJ45, CMX PVC, Black, with Dust Cap, 15M

  • Picture of Category 6a IP68 Waterproof Ethernet Cable Assembly, S/FTP Double Shielded, 26AWG, RJ45 to RJ45, CMX PVC, Black, with Dust Cap, 15M
Picture of Category 6a IP68 Waterproof Ethernet Cable Assembly, S/FTP Double Shielded, 26AWG, RJ45 to RJ45, CMX PVC, Black, with Dust Cap, 15M
SKU TRD695AWB-15M
Available to Ship 10
Quantity Price
1 - 24 $131.99
25 - 49 $126.71
50 - 99 $122.75
100 + Call Us
Price $131.99

All Prices are in US Dollars and do not include duties



Bring waterproof protection to your 10gig Category 6a networks today with L-com's IP68 rated TRD695AWB-15M style cable assemblies and patch cords. The IP68 rating keeps out water and dust for up to 60 minutes of immersion under 1.5 meters of water. These cables can be used with IP rated receptacles WBRJC6A-110 or WBRJC6A-FF for a watertight seal and also have an innovative design that can also mate with standard jacks. This eliminates the need to find specialized cables that are IP rated on one end and have a standard RJ45 on the other. This is accomplished by a special waterproof shroud that can be pulled back to mate with a standard RJ45 jack.

TRD695AWB-15M is double shielded and grounded for protection from data-destroying EMI and RFI interference. It is built with an overall braid shield around individually shielded twisted pairs. The family is also excellent for PoE usage and applications. Full Category 6a performance means no worries about bandwidth or throughput in your 10gig Ethernet networks. It is wired to TIA/EIA 568B standards from compatibility with standard applications.

TRD695AWB-15M is terminated with shrouded, IP68 rated RJ45 (8x8) male plug connectors on each end. The included tethered dust cap can be used to cap off each end if not in use for further water and dust protection. To create a permanent IP rated seal, please see L-com's WBRJC6A-110 or WBRJC6A-FF coupler adapters which have compatible threading to create an airtight seal. TRD695AWB-15M is 15.0 meters in length (49.2 feet) and black in color. The PVC cable jacket is UL CMX outdoor rated and is resistant to moisture, water and UV radiation (sunlight). It is ideal for outdoor and PoE applications.

TRD695AWB family Category 6a waterproof assemblies come with tethered dust caps. A coupling nut and O-ring along with a shrouded RJ45 allows for creating an IP68 mated seal when properly mated and can also be used with standard jacks. They are recommended for outdoor networks, tower runs and industrial usage. Contact L-com's expert technical support today with your Ethernet questions and buy today for same day, in stock shipping.

Features
  • IP68 rated Ethernet cable assembly if mated to L-com's WBRJC6A-110 punch-down adapter or WBRJC6A-FF feed-through coupler
  • IP rated shroud pulls back for use with any standard RJ45 jack
  • Full 10 gig Category 6a rated with double shielded S/FTP construction (over all braid shield plus individual pair shielding) for excellent EMI/RFI protection
  • UL CMX outdoor rated PVC jacket
  • Tethered dust caps included

Application
  • Industrial Ethernet
  • Process and Factory Automation
  • Harsh Environment
  • Rack, Panel and NEMA box connections
  • Outdoor Applications and Tower runs

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.