L-com

Category 6a Ethernet Traceable Cable Assembly with LED light Powered by Micro-USB, UTP, PVC, Gray, 2.0m

  • Picture of Category 6a Ethernet Traceable Cable Assembly with LED light Powered by Micro-USB, UTP, PVC, Gray, 2.0m
Picture of Category 6a Ethernet Traceable Cable Assembly with LED light Powered by Micro-USB, UTP, PVC, Gray, 2.0m
SKU TRD695ATC-2M
Available to Ship 674
Quantity Price
1 - 24 $27.79
25 - 49 $26.40
50 - 99 $25.01
100 + Call Us
Price $27.79

All Prices are in US Dollars and do not include duties



Trace any Ethernet connection instantly using L-com's TRD695TC or TRD695ATC traceable patch cords. Each cable contains a bright LED light on each RJ45 plug powered by Micro USB (sold separately). Activate the light and both ends light up. Use to dramatically reduce downtime or fix mistakes by providing instant cable identification in crowded or complex cable systems. Available in Cat 6 gigabit and Cat 6a 10 gigabit options. Order online today.

Features
  • Each trace cord contains a bright LED light embedded in both end's RJ45 connectors, allowing you to trace cables instantly in a complex and crowded cable system
  • No internal battery to run down; LEDs run on Micro USB (a battery pack and Micro USB cable are recommended)
  • Category 6a rated for 10 Gigabit performance
  • Durable PVC jacket
  • Economical UTP design

Application
  • Voice or data networking
  • Telecommunications
  • IT
  • High speed data centers
  • Installation and wiring support

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.