L-com’s TRG625-C6B-1M is a Category 6a 10gig economy cable that allows you to plug a normal network cable with RJ45 connectors into an M12 cable. This cable is terminated with an M12 8-position (pole) X-code male to a standard 8x8 RJ45 female connector. The X-code M12 connector of the cable is IP67-rated when properly mated to protect against liquids and particulate, and their secure, threaded design makes them extremely resistant to accidental disconnects.
Our economy cable has a foil-shielded (F/UTP) aluminum polyester design for protection from EMI and RFI noise. The outdoor economy TRG625-C6B-1M cord from L-com can withstand an operating temperature range of up to -20 to 68 degrees C. This X-code cable has a 0.5Amp maximum total current and a 48Vrms maximum operating voltage. The contact base of the cable connector is made from gold-plated phosphor bronze material.
The outdoor cord has a black PVC jacket of 0.260 in. diameter that is UV-resistant and maintains a VW-1 flame rating. This 1-meter-long cable is built with 26AWG stranded conductors for flexibility. L-com’s TRG625-C6B-1M round Ethernet M12 cable has a 4 twisted pairs and 8 strands. This twisted pair shielded cord is suitable for I/O connectivity, test equipment, industrial Ethernet, EtherCat or Profinet, industrial control and factory automation, and sensor and actuator applications.
L-com has one of the largest in-stock selections of Category 6a 10gig economy cables for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect M12 8-position X-code cable for your requirements.
Features
- X-code M12 connector is IP67 rated when properly mated to protect against liquids and particulate plus their secure, threaded design makes them extremely resistant to accidental disconnects
- Foil shielded (F/UTP) design for protection from EMI and RFI noise; X-code assemblies are rated to Category 6a, 10gig Ethernet standards
- Outdoor PVC cable jacket is UV resistant and maintains a VW-1 flame rating
- Built with 26AWG stranded conductors for flexibility
- This cable is terminated with an M12 8 position (pole) X-code plug (male) to a standard 8x8 RJ45 jack (female)
Application
- I/O connectivity
- Industrial control and factory automation
- Industrial Ethernet, EtherCat or Profinet
- Sensor and actuators
- Test equipment