Category 6a Economy M12 8 Position X code Cable, IP67 Panel Mountable M12 Female to RJ45 Male, 26AWG Shielded Outdoor VW-1 PVC Black, 0.5M

Item # TRG611-C6B-05M
Availability
74
11/01/2024 * Up to 109
Call Us * Over 109
*Estimated Availability
Price Table
Quantity Price
1 - 24 $60.99
25 - 49 $57.94
50 - 99 $54.89
100 + Call Us
Add to Cart

Description

L-com’s economy style TRG611-C6B-05M is a M12 8-position Ethernet Category 6a cable designed with connector types IP67 panel mountable M12 female jack to RJ45 male plug. This M12 Cat6a cable has a black PVC jacket that is resistant to sunlight (UV) and maintains a VW-1 flame rating. This cable has foil shielded (F/UTP) design for protection from EMI and RFI noise. The Ethernet Category 6a M12 X-code cable is available in a length of 0.5 meters. Make your online purchase right now to take advantage of our same business day shipping.

The TRG611-C6B-05M cable has in series connection and is built with 26AWG stranded conductors for flexibility. These X-code M12 connectors are IP67 rated when properly mated to protect against liquids and particulate plus their secure, threaded design makes them extremely resistant to accidental disconnects. This Ethernet Category 6a M12 X-code cable assembly has an operating temperature of -20 to 80 deg C. The 8-position X-code Cat6a cable assembly is ideal for applications including I/O connectivity, industrial control and factory automation, industrial Ethernet, Profinet, sensor, actuators, and test equipment.

L-com has one of the largest in-stock selections of Ethernet Category 6a M12 8-position X-code cable assemblies with the same business day shipment for local, domestic, and international orders. The M12 series of cables comes in male to male, male to female and male to RJ45 configurations. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 8-position X-code threaded Cat6a cable for your requirements.


Features
  • X-code M12 connectors are IP67 rated when properly mated to protect against liquids and particulate plus their secure, threaded design makes them extremely resistant to accidental disconnects
  • Foil shielded (F/UTP) design for protection from EMI and RFI noise
  • Outdoor PVC cable jacket is UV resistant and maintains a VW-1 flame rating
  • Built with 26AWG stranded conductors for flexibility
  • X-code assemblies are rated to Category 6a, 10gig Ethernet standards; This cable is terminated with a panel mountable M12 8 position (pole) X-code jack (female) to a standard 8x8 RJ45 plug (male)
Application
  • I/O connectivity
  • Industrial control and factory automation
  • Industrial Ethernet, EtherCat or Profinet
  • Sensor and actuators
  • Test equipment


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov