We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Category 6a Bulk Cable, SF/UTP Double Shielded 4-Pair 26AWG Stranded Conductor Outdoor Hi-Flex Polyurethane PUR Black, 500Ft

SKU TFDL5919-500
Available to Ship 2
Quantity Price
1 - 4 $1,750.00
5 - 9 $1,680.00
10 - 24 $1,610.00
25 + Call Us
Price $1,750.00

All Prices are in US Dollars and do not include duties



L-com's line of outdoor/industrial cables are designed for extreme applications where rugged, shielded, high-flex cables are required. They feature ultra-violet resistant jackets. These jackets are pressure extruded over the cable core, effectively locking the twisted pairs in place. This provides very stable electrical performance, even when the cables are impacted, bent or repeatedly flexed. Additional features include stranded conductors and dynamic operating temperatures up to at least 75°C. Available in 1,000, 500 or 100ft increments, order online today!


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.