We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Category 6a Bulk Cable, SF/UTP Double Shielded 4-Pair 26AWG Stranded Conductor Industrial Outdoor Hi-Flex CMX Rated FR-TPE Teal, 500Ft

SKU TFDL5026-500
Available to Ship 2
Quantity Price
1 - 4 $1,650.00
5 - 9 $1,584.00
10 - 24 $1,518.00
25 + Call Us
Price $1,650.00

All Prices are in US Dollars and do not include duties



L-com's TFDL50 line of outdoor/industrial cables are designed for extreme applications where rugged, shielded, high-flex cables are required. They feature oil, chemical and ultra-violet resistant jackets. These FR-TPE (flame retardant thermoplastic elastomer) jackets are pressure extruded over the cable core, effectively locking the twisted pairs in place. This provides very stable electrical performance, even when the cables are impacted, bent or repeatedly flexed. Additional features include stranded conductors and dynamic operating temperatures up to at least 75°C. These cables have been tested to 10 million flex cycles and the cable will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment! The cables are also CMX outdoor rated to guarantee excellent performance even outdoors. Available in 1,000, 500 or 100ft increments, order online today!


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.