L-com

Category 6a Bulk Cable, SF/UTP Double Shielded 4-Pair 26AWG Stranded Conductor High Temperature +150°C Aero FEP Blue, 100FT

  • Picture of Category 6a Bulk Cable, SF/UTP Double Shielded 4-Pair 26AWG Stranded Conductor High Temperature +150°C Aero FEP Blue, 100FT
Picture of Category 6a Bulk Cable, SF/UTP Double Shielded 4-Pair 26AWG Stranded Conductor High Temperature +150°C Aero FEP Blue, 100FT
SKU TFDAC6A-100
Available to Ship Call us
Quantity Price
1 - 4 $2,590.00
5 - 9 $2,486.40
10 - 24 $2,382.80
25 + Call Us
Price $2,590.00

All Prices are in US Dollars and do not include duties



L-com's TFDA line of extreme temperature cables are designed for applications where rugged, shielded, flexible cables are required such as aerospace, high temp, military and aerospace-lite. These cables are ideal for use in cabin management, in-flight systems, backbone avionics, ground vehicle trunks, high-temp testing and for general military, avionics or aerospace use. All cables are double shielded with both 100% foil and 85% braid shields for maximum EMI and RFI protection. They are highly flexible and easy to install as well as light weight and durable. The special FEP jacket is rated for a wide temperature range of -55° to +150°C which is appropriate for almost any application. These assemblies comply with all RoHS directives and pass Federal Aviation Regulation (FAR), Airbus and Boeing requirements for smoke and toxicity. Available with a Category 5e or 6a rating. Cable assemblies built using these cables can be found under L-com's TRA lines. Contact L-com with your application today.

Features
  • Double shielded (foil plus braid) Cat5e bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • FEP Jacket with wide temperature range of -55°C to +150°C and Aerospace capable with compliancy to FAR 25.853, FAR 25.869, Airbus ABD0031, D6-51377 and Boeing requirements for smoke & toxicity; Separate testing and qualification may be required for your application as certification authority and documentation does not reside with L-com
  • Slim construction 26AWG stranded conductors for flexibility, reduced weight, reduced diameter and greater bend radius
  • Find assemblies built using this bulk cable under L-com's TRA5261 line of patch cords
  • Nominal cable diameter of 0.230" (5.8mm); Nominal conductor insulation OD of 0.036" (0.91mm)

Application
  • Aerospace, Aerospace-lite, Avionics and Avionics-lite
  • Military and Military-lite
  • Ethernet Backbone
  • Ground Vehicle Trunk and Bus
  • In-Flight Entertainment, In-seat wiring and Cabin Management


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.