L-com

Category 6a Breakaway Adapter Cable, RJ45 Plug to Jack, Easy Release Port Socket Saver, S/FTP Double Shielded, 26AWG, CM PVC, Gray, 8.0IN

  • Picture of Category 6a Breakaway Adapter Cable, RJ45 Plug to Jack, Easy Release Port Socket Saver, S/FTP Double Shielded, 26AWG, CM PVC, Gray, 8.0IN
Picture of Category 6a Breakaway Adapter Cable, RJ45 Plug to Jack, Easy Release Port Socket Saver, S/FTP Double Shielded, 26AWG, CM PVC, Gray, 8.0IN
SKU TRD695AS-BRK
Available to Ship 222
Quantity Price
1 - 24 $22.59
25 - 49 $21.46
50 - 99 $20.33
100 + Call Us
Price $22.59

All Prices are in US Dollars and do not include duties



Prevent tripping hazards and damage to your devices with L-com's Cat6a Ethernet TRD695AS-BRK break-away adapter. It is designed to break away if more than 7lbs of force are applied to it, disconnecting from your equipment without pulling or harming it. Typical applications include Hospitals for the connection of mobile imaging and test equipment, Schools for connection of in-class projectors or laptops and Data Centers for temporary connections of network diagnostic equipment and mobile test carts. Rated for 10gig, the easy-release adapter is fit for Category 6a or 7 Ethernet applications and is backwards compatible with lower speed Ethernet networks.

In stock and shipping same day, the TRD695AS-BRK breakaway adapter attaches to a standard RJ45 patch cord and then is plugged into a piece of equipment or outlet using an RJ45 plug. When a pulling force is applied, the adapter is released and pulls free without damaging or yanking on the equipment or existing patch cord preventing a tripping hazard. It can also be used as a socket saver to prevent wear and tear on crucially important and hard to replace ports.

The TRD695AS-BRK from L-com is 8 inches in length and built with an RJ45 (8x8) male/plug to an easy release RJ45 (8x8) female/jack. The adapter is S/FTP double shielded for maximum protection from EMI and RFI interference and built with an overall braid shield around individually shielded pairs. The materials are CM PVC and VW-1 rated to meet most common burn requirements.

Order online today and also check out L-com's line of MPTL qualified TRD626ADS-MPTL & TRD626ADSZ-MPTL adapters for a more another 10gig rated solution for applications where a more permanent connection is desired and tripping isn't a concern. L-com's technical experts and are standing by and ready to take your Ethernet application questions today.

Features
  • Category 6a 10gig rated and backwards compatible male to female break-away RJ45 Ethernet adapter
  • Easy-release jack and plug assembly that is designed to ""breakaway"" and disconnect safety upon a sudden pulling force saving your application and equipment from damage
  • The break-away adapter attaches to a standard RJ45 patch cord and then is plugged into a piece of equipment or outlet using an RJ45
  • S/FTP double shielded with overall braid around individually shielded pairs for stupendous EMI/RFI protection
  • CM rated PVC jacket meets most safety requirements

Application
  • Mobile Test or Diagnostic Equipment
  • Healthcare Facilities, Hospitals and Medical Equipment
  • Conference Rooms and A/V Set-ups
  • Classrooms and Education
  • Office and Work From Home (WFH)


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.