L-com

Category 6a 10gig Ultra Flat Ethernet Cable Assembly, RJ45 Male/Plug, U/FTP Shielded Pairs, 32AWG Stranded, CM PVC Jacket, Black, 35FT

  • Picture of Category 6a 10gig Ultra Flat Ethernet Cable Assembly, RJ45 Male/Plug, U/FTP Shielded Pairs, 32AWG Stranded, CM PVC Jacket, Black, 35FT
Picture of Category 6a 10gig Ultra Flat Ethernet Cable Assembly, RJ45 Male/Plug, U/FTP Shielded Pairs, 32AWG Stranded, CM PVC Jacket, Black, 35FT
SKU TRD632ASFLAT-BLK-35F
Available to Ship 13
Quantity Price
1 - 24 $46.89
25 - 49 $44.55
50 - 99 $42.20
100 + Call Us
Price $46.89

All Prices are in US Dollars and do not include duties



The premium TRD632ASFLAT-BLK-05F ultra flat Category 6a rated 10gig 550MHz cable assembly from L-com is here for your fastest and highest capacity data applications. Built with Cat6a rated U/FTP cable, the TRD632ASFLAT series is perfect for conference rooms, office and media set-ups as well as high speed data center usage. Since Category 6a has strict specifications for noise restriction, our TRD632ASFLAT-BLK cables use individually shielded twisted pairs to provide excellent protection from data corrupting EMI and RFI while also reducing or eliminating all forms of crosstalk. The super flat cable design is extremely flexible and fits tight spaces such as under carpets, doorways, ceilings and corners and fits flush against any flat surface such as a floor, wall, desk, cable tray or rack.

Our TRD632ASFLAT-BLK-05F is built with a durable CM rated PVC jacket. It is terminated with 50µm gold plated RJ45 (8x8) male plug connectors and wired to TIA 568B standards. Over molded boots provide robust strain relief for the connectors. Off the shelf lengths range from 0.5 feet to 65 feet. Special 32AWG ultra flat twisted pair conductors are used to keep the size and weight of the cable to a minimum as well as to allow maximum flexibility.

TRD632ASFLAT-BLK-05's is 0.5F in length and the color is black to blend in with most A/V installations without standing out. The cable is easy to install in your network and helps you to maximize uptime even in demanding environments such as servers, datacenters, racks, panels and labs.

All C6a, 10gig TRD632ASFLAT ultra flat style L-com cables are fully backwards compatible with Category 6 and 5e applications. A healthy temperature range of -20° to +60°C and voltage rating of 30V make these cables suitable for most high speed Ethernet applications. Expert reps are waiting to answer all your Ethernet related questions and all cables are in stock and ready to ship same day so purchase online from L-com today.

Features
  • Category 6a rated flat Ethernet cable assembly with up to 10 gigabit performance
  • Ultra flat cable design is extremely flexible and fits tight spaces such as over/under carpets, doorways, ceilings and corners; Also fits flush against any flat surface such as a floor, wall, cable tray or rack
  • U/FTP design with Screened Twisted Pair construction for EMI/RFI protection
  • Special ultra flat 32AWG stranded conductors for flexibility with CM rated PVC jacket
  • Off the shelf lengths available for same day shipping range from 0.5 feet (0.15 meters) to 65.0 feet (19.8 meters)

Application
  • Data centers and data center edge
  • High speed LAN
  • Medical devices and environments
  • Conference rooms, office and media set-ups
  • A/V installations


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.