L-com

Category 6a 10gig Slim Ethernet Patch Cable, UTP 30AWG, RJ45 Male Plug, CM PVC, Black, 10 Foot Length, 5 Pack

  • Picture of Category 6a 10gig Slim Ethernet Patch Cable, UTP 30AWG, RJ45 Male Plug, CM PVC, Black, 10 Foot Length, 5 Pack
Picture of Category 6a 10gig Slim Ethernet Patch Cable, UTP 30AWG, RJ45 Male Plug, CM PVC, Black, 10 Foot Length, 5 Pack
SKU TRD630A-BLK-10F-5PK
Available to Ship 58
Quantity Price
1 - 24 $45.19
25 - 49 $42.93
50 - 99 $40.67
100 + Call Us
Price $45.19

All Prices are in US Dollars and do not include duties



The L-com TRD630A-BLK-10F-5PK is a 5 pack of slim Ethernet cable assemblies that come terminated with RJ45 connectors. The Ethernet cables have a 10gigabit, Category 6a performance rating for demanding high-speed voice, video, and data applications.  The slim design greatly promotes air flow and reduces stress, especially on dense patching or confined space applications such as those found around servers, datacenters, racks, panels and cable trays. These cables are perfect for bundling and for applications that require a small, flexible cable.

The TRD630A-BLK-10F-5PK five pack of cable assemblies with RJ45 connectors have CM rated PVC jackets that meet today's environmental and safety requirements. These 10G Category 6a tested Ethernet cables from L-com are available with 30 AWG stranded conductors, which make them flexible and easy to install in tight spaces. These Ethernet cords have a black jacket and a length of 1 feet. 

The L-com Ethernet patch cords with 30 AWG stranded conductors are ideal for the defense, government, medical industries and especially those that require multiple cables or bundles like data centers, racks, panels and premise installations. This TRD630A-BLK-10F-5PK 10 gigabit Ethernet cable pack contributes to high-speed network performance and can be used with Power over Ethernet (PoE) products. These Category 6a cable assemblies come in a black color to blend in with most A/V installations without standing out. 

L-com has the largest in-stock selection of Category 6a Ethernet cable assemblies, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Ethernet RJ45 to RJ45 cable assembly that meets your needs.

Features
  • 5 pack of Category 6a 10 Gigabit Ethernet cables
  • Slim 30 AWG stranded bare copper conductors provide flexibility
  • CM PVC rated jackets
  • Smaller cable assembly cross sectional area provides a reduction in weight compared to standard cables to promotes air flow and reduces stress on dense patching or confined space applications
  • 50um gold plated contacts

Application
  • Data centers and data center edge
  • High speed LAN
  • Medical devices and environments
  • Conference rooms and A/V media set-ups
  • Office and home office (WFM) use


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.