We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Category 6a 10gig Ethernet Bulk Cable, Shielded F/UTP, 28AWG Stranded 4-Pair Slim-Line, Dual Rated CM & LSZH Jacket, Blue, 100FT

SKU TFC628ALS-BLU-100F
Available to Ship 2
Quantity Price
1 - 24 $98.99
25 - 49 $95.03
50 - 99 $92.06
100 + Call Us
Price $98.99

All Prices are in US Dollars and do not include duties



L-com's slim-line Ethernet bulk cables are the ideal solution for high density patching applications. These made in the USA cables feature a patent-pending spline-free design to reduce their diameter and 28AWG stranded conductors making them a perfect solution for applications that require a smaller, more flexible cable than a standard patch cord. A performance rating of Category 6A allows these cables to support data rates of up to 10Gbps for demanding high-speed voice, video and data applications. Available with either a Riser (CMR) rated PVC jacket, a dual rated CM-LSZH (low smoke zero halogen) jacket or a high temperature 105 degrees C CMP Plenum rated jacket. Available in put ups of 1,000, 500 or 100 feet, order online today.

Features
  • 38% smaller cross sectional area and a 33% reduction in weight compared to standard patch cable is smaller, more flexible to improve cable density and provide less cross-section area promoting air flow and rack ventilation
  • Dual rated CM - LSZH (low smoke zero halogen) rated jacket with temp range of -20°C to 75°C (-4°F to 167°F)
  • Meets Category 6A plug to plug electrical and transmission parameters up to 56 meters (184 ft)
  • Foil Shielded (F/UTP) with drain wire design for EMI/RFI protection
  • Nominal cable OD of 0.186""; Nominal conductor/insulation OD of 0.031""; The recommended RJ45 plug for this C6A F/UTP 28AWG slim-line cable is TSP8028C6A
  • Available in put ups of 100, 500 or 1,000 feet

Application
  • Data centers and enterprise communications
  • High-density patching
  • Confined space patching
  • High-speed Ethernet transmission
  • Shipboard, aircraft, aerospace and defense


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.