L-com

Category 6a 10gig Ethernet Bulk Cable, Shielded F/UTP, 26AWG Stranded 4-Pair, CMX VW-1 LSZH Low Smoke Zero Halogen Jacket, Red, 100FT

  • Picture of Category 6a 10gig Ethernet Bulk Cable, Shielded F/UTP, 26AWG Stranded 4-Pair, CMX VW-1 LSZH Low Smoke Zero Halogen Jacket, Red, 100FT
Picture of Category 6a 10gig Ethernet Bulk Cable, Shielded F/UTP, 26AWG Stranded 4-Pair, CMX VW-1 LSZH Low Smoke Zero Halogen Jacket, Red, 100FT
SKU TFCLS6005-RED-100F
Available to Ship 2
Quantity Price
1 - 9 $147.99
10 - 24 $145.03
25 - 99 $142.07
100 + Call Us
Price $147.99

All Prices are in US Dollars and do not include duties



For Protection against EMI/RFI interference, L-com's High-Performance Category 6a Shielded LSZH bulk cable is the perfect choice. Designed for environments where PVC's combustive toxicity is restricted, L-com's Shielded Low Smoke Zero Halogen (LSZH) Ethernet Cable provides the ideal alternative to toxic PVC. Featuring an aluminized Polyester shielded cable with drain wire, this made in the USA cable is designed to protect from EMI/RFI while maintaining high performance 10gig data transmission characteristics. Ensure the protection of your investment by utilizing this L-com exclusive LSZH cable. Available in put ups of 1,000, 500 or 100 feet, talk to us about your project today!

Features
  • Shielded Category 6a bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • Aluminized Polyester Shield for protection from EMI with 26AWG stranded conductors for flexibility
  • Temperature range of -20°C to +75°C
  • Nominal cable OD: 0.265""; Nominal conductor/insulation OD: 0.036""
  • EIA/TIA 568-C.2 compliant Category 6a rated to 500Mhz for high performance Ethernet networks
  • Available in put ups of 100, 500 or 1,000 feet

Application
  • 10gig Category 6a
  • 10GBASE-T
  • IEEE 802.3an
  • High speed data center applications and processing networks
  • Shipboard, aircraft, aerospace and defense


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.