In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

Category 6a 10gig Ethernet Bulk Cable, Shielded F/UTP, 23AWG Solid 4-Pair, Outdoor Direct Burial PE Jacket, Black, 500FT

  • Picture of Category 6a 10gig Ethernet Bulk Cable, Shielded F/UTP, 23AWG Solid 4-Pair, Outdoor Direct Burial PE Jacket, Black, 500FT
Picture of Category 6a 10gig Ethernet Bulk Cable, Shielded F/UTP, 23AWG Solid 4-Pair, Outdoor Direct Burial PE Jacket, Black, 500FT
SKU TOFC6A-BLK-500F
Available to Ship 2
Quantity Price
1 - 9 $389.99
10 - 24 $382.19
25 - 99 $374.39
100 + Call Us
Price $389.99

All Prices are in US Dollars and do not include duties



The TOFC6A-BLK is designed for outdoor applications. The jacket is water proof and UV resistant jacket with a CMX burn rating. A foil shield and drain wire help filter unwanted EMI/RFI interference. Cable is rated for Category 6A applications. Additional features include 23 AWG solid conductors which are excellent for punch-down applications, standard TIA/EIA wiring and an operating temperature up to 70 degrees C. Available in 100, 500 or 1,000 foot put ups, order online today!

Features
  • LLDPE (linear low density polyethylene) jacket is UV protected to prevent damage from sunlight exposure
  • Cable is excellent for outdoor environments and is suitable for direct burial applications
  • Foil shielded for reducing EMI/RFI noise in high-speed Ethernet networks
  • Temperature range: -40°C to +70°C; nominal jacket OD: 0.335""; nominal conductor OD: 0.046""
  • Available in put ups of 100, 500 or 1,000 feet

Application
  • Industrial or harsh environment Ethernet
  • Outdoor applications
  • Direct burial applications
  • Manufacturing
  • Punch-down applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.