L-com

Category 6a 10gig Ethernet Bulk Cable, F/UTP Shielded, Dual LSZH CM Jacket, 26AWG Stranded Relaxed Patch Style, 300V, Red, 1,000 Feet

  • Picture of Category 6a 10gig Ethernet Bulk Cable, F/UTP Shielded, Dual LSZH CM Jacket, 26AWG Stranded Relaxed Patch Style, 300V, Red, 1,000 Feet
Picture of Category 6a 10gig Ethernet Bulk Cable, F/UTP Shielded, Dual LSZH CM Jacket, 26AWG Stranded Relaxed Patch Style, 300V, Red, 1,000 Feet
SKU TFCLRC6A-RED-1000F
Available to Ship 2
Quantity Price
1 - 4 $1,210.00
5 - 9 $1,185.80
10 - 24 $1,161.60
25 + Call Us
Price $1,210.00

All Prices are in US Dollars and do not include duties



The TFCLRC6A-RED-1000F from L-com is a Category 6a Ethernet bulk cable that comes in a spool of 1000 ft. This bulk cable has a voltage rating of 300V and is available in red color. Our Cat 6a bulk cable can handle a data speed of 10 Gbps. This Ethernet cable is made in the USA and has F/UTP shielding that protects against data-destroying EMI and RFI interference.

L-com’s TFCLRC6A-RED-1000F Cat 6a bulk cable comes with a dual LSZH (low smoke zero halogen) and UL CM rated jacket that fits almost any application. This Ethernet cable has a nominal cable OD of 0.235 inches and a nominal conductor OD of 0.0405 inches. Our Category 6a Ethernet bulk cable has a smaller OD than typical cable, which makes connectorizing easy as common RJ45 sizes will fit the cable. This F/UTP shielded bulk cable is ideal for patch cables as it is more flexible and easier to terminate than typical cables.

Our Category 6a Ethernet bulk cable from L-com has 26 AWG stranded conductors. The relaxed stranded conductors and spline-less design of this bulk cable make it more flexible than a typical Cat6a cable. This Cat 6a bulk cable is suitable for applications such as premise and building installations, high-density patch cables and repair, shipboard, aircraft, aerospace, and defense, high-speed Ethernet up to 10GBASE-T, and data centers and enterprise communications, including 10Gbps high-speed data, video, and voice. Additional dimensions and specifications for this cable are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of 10 Gbps Cat 6a bulk cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal F/UTP shielded Category 6a Ethernet bulk cable for your requirements.


Features
  • USA made 10gig rated, Category 6a Ethernet bulk spool of 1,000ft
  • Special relaxed stranded conductors and spline-less design makes this cable more flexible than a typical Cat6a cable; nominal cable OD 0.235"; nominal conductor OD 0.0405"
  • Shielded against EMI and RFI interference
  • Smaller OD then typical cable makes connectorizing easy as common RJ45 sizes will fit the cable
  • Dual LSZH (low smoke zero halogen) and UL CM rated jacket fits almost any application

Application
  • Data centers and enterprise communications including 10Gbps high-speed data, video and voice
  • High-density patch cables and repair
  • Shipboard, aircraft, aerospace and defense
  • High speed Ethernet up to 10GBASE-T
  • Premise and building installations


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.