L-com

Category 6a 10gig Ethernet Bulk Cable, Double Shielded SF/UTP, 26AWG Stranded, High Flex CMX Zero Halogen FR-PUR Jacket, Black, 100FT

  • Picture of Category 6a 10gig Ethernet Bulk Cable, Double Shielded SF/UTP, 26AWG Stranded, High Flex CMX Zero Halogen FR-PUR Jacket, Black, 100FT
Picture of Category 6a 10gig Ethernet Bulk Cable, Double Shielded SF/UTP, 26AWG Stranded, High Flex CMX Zero Halogen FR-PUR Jacket, Black, 100FT
SKU TFDL6123-100F
Available to Ship 5
Quantity Price
1 - 9 $313.99
10 - 24 $301.43
25 - 99 $288.87
100 + Call Us
Price $313.99

All Prices are in US Dollars and do not include duties



L-com's made in the USA Category 6a Zero Halogen industrial cable is designed for extreme applications where rugged, shielded, high-flex cables are required and PVC is restricted. It features an industrial oil, chemical and water resistant jacket. This jacket is pressure extruded over the cable core, effectively locking the twisted pairs in place. This provides very stable electrical performance, even when the cables are impacted, bent or repeatedly flexed. Double shielding (foil and braid) protects against EMI/RFI interference. Additional features include stranded conductors, a CMX / VW-1 burn rating and dynamic operating temperatures up to at 75 degrees C. These cables have been tested to 10 million flex cycles and the cable will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment! Available in put ups of 1,000, 500 or 100 feet, talk to us about your project today!

Features
  • Double shielded Category 6a bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks (100% Foil + 80% braid)
  • Zero Halogen, Oil, chemical and water resistant industrial jacket (ZHFR PUR) with dynamic temperature range of -40°C to +75°C & CMX/VW-1 rated jacket
  • PoE and Channel rated to 210ft (64m)
  • Suitable for use in extreme hi-flex or continuous motion applications with a flex rating of 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD
  • Nominal cable OD of 0.269""; Nominal conductor/insulation OD of 0.036""; Recommended C6A plug: TSP6188S
  • Available in put ups of 100, 500 or 1,000 feet

Application
  • Industrial robotic or continuous motion applications
  • Harsh Environments such as Oil and Gas
  • Mil-Tec
  • Transportation
  • Shipboard, aircraft, aerospace and defense


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.