L-com

Category 6a 10gig Double Spring Slim Ethernet Cable Assembly, 30AWG Stranded, RJ45 Male Plugs with Spring Boots, CM Jacket, Black, 05FT

  • Picture of Category 6a 10gig Double Spring Slim Ethernet Cable Assembly, 30AWG Stranded, RJ45 Male Plugs with Spring Boots, CM Jacket, Black, 05FT
  • Picture of Category 6a 10gig Double Spring Slim Ethernet Cable Assembly, 30AWG Stranded, RJ45 Male Plugs with Spring Boots, CM Jacket, Black, 05FT
  • Picture of Category 6a 10gig Double Spring Slim Ethernet Cable Assembly, 30AWG Stranded, RJ45 Male Plugs with Spring Boots, CM Jacket, Black, 05FT
Picture of Category 6a 10gig Double Spring Slim Ethernet Cable Assembly, 30AWG Stranded, RJ45 Male Plugs with Spring Boots, CM Jacket, Black, 05FT
SKU TRD630A-DS-BLK-05F
Available to Ship 100
Quantity Price
1 - 24 $22.19
25 - 49 $21.08
50 - 99 $19.97
100 + Call Us
Price $22.19

All Prices are in US Dollars and do not include duties



The L-com TRD630A-DS-BLK-05F Category 6a double spring slim Ethernet cable assembly is intended for use in high-density environments where space is limited. This 10 gigabit Ethernet cable features RJ45 male plugs with spring boots and can be used to reduce congestion in high-density environments like data centers and rack panels. Our black Ethernet patch cord is 30 AWG stranded and takes up less than a half of the space of a standard 24 AWG patch cable.

The connection between the Category 6a cable assembly and the connector is spring protected with a double spring to prevent it from being broken and stressed in space constrained applications. This strain relief spring-protected Ethernet patch cable has a flex lifespan of 2000+ bends, saving time and money when expanding or replacing cable paths. Our channel link-tested Category 6a 10 gigabit Ethernet patch cord improves airflow and cooling performance in server and switch rack. The TRD630A-DS-BLK-05F thin Ethernet cable assembly from L-com has a CM jacket and a cable length of 0.5 feet.

L-com has the largest in-stock selection of Category 6a 10 gigabit slim Ethernet cable assemblies, with same-day shipping. shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. Our expert technical support and knowledgeable sales team can assist you in obtaining the strain relief spring-protected Ethernet RJ45 to RJ45 cable assembly that meets your needs.


Features
  • Component tested and qualified for high speed Category 6a 10 Gigabit Ethernet networking
  • Built with unshielded twisted pair cable
  • CM PVC rated jacket
  • Slim 30 AWG stranded bare copper conductors and 50um gold plated contacts for longevity
  • Smaller conductor capable of greater flexibility than larger conductor cables
  • Connector springs for added strain relief and resistance to breakage

Application
  • Data centers and data center edge
  • High speed LAN
  • Medical devices and environments
  • Conference rooms and A/V media set-ups
  • Office and home office (WFM) use


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.