Category 6a 10gig Component Tested Slim Ethernet Patch Cable Assembly, 28AWG Stranded, RJ45 Male Plug, CM PVC Jacket, Black, 0.5FT

Item # TRD695ACL-BLK-05F
Availability
92
Price Table
Quantity Price
1 - 24 $8.91
25 - 49 $8.46
50 - 99 $8.02
100 + Call Us
Add to Cart

Description

The L-com TRD695ACL-BLK-05F is an Ethernet cable assembly that comes terminated with RJ45 connectors. This component qualified cable assembly is 100% patch cord tested for 10 gigabit compliancy. The Ethernet cable has a Category 6a performance rating for demanding high-speed voice, video, and data applications. This Category 6a cable assembly comes in a black color to blend in with most A/V installations without standing out.

The TRD695ACL-BLK-05F cable assembly with RJ45 connectors has a CM certified PVC jacket that fulfills today's burn rating and safety criteria. This Category 6a certified Ethernet cable from L-com has 28 AWG stranded conductors, making it flexible and easy to install in tight locations. The slim design of 0.5 feet Ethernet cable greatly promotes air flow and reduces stress, especially on dense patching or confined space applications such as those found around servers, data centers, racks, panels and cable trays. This black cable is perfect for bundling and for applications that require a small, flexible cable.

The L-com Ethernet patch cord with 28 AWG stranded conductors are ideal for the defense, government, medical industries and especially those that require multiple cables or bundles like data centers, racks, panels and premise installations. This TRD695ACL-BLK-05F 10 gigabit Ethernet cable contributes to high-speed network performance.

L-com has the largest in-stock selection of Category 6a Ethernet cable assemblies, with same-day shipping. shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. Our expert technical support and knowledgeable sales team can assist you in obtaining the Ethernet RJ45 to RJ45 cable assembly that meets your needs.


Features
  • Component tested and qualified for high speed Category 6a 10 Gigabit Ethernet networking
  • Built with Unshielded Twisted Pair cable
  • CM PVC rated jacket
  • Slim 28 AWG stranded bare copper conductors provide flexibility and 50um gold plated contacts for longevity
  • Smaller cable assembly cross sectional area with a reduction in weight compared to standard cables to promotes air flow and reduces stress on dense patching or confined space applications
Application
  • Data centers and data center edge
  • High speed LAN
  • Medical devices and environments
  • Conference rooms and A/V media set-ups
  • Office and home office (WFM) use


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov