L-com

Category 6a 10gig 90W PoE Ethernet Cable Assembly, S/FTP Double Shielded, 23AWG Stranded, RJ45 Male Plug, CM PVC Jacket, Black, 150FT

  • Picture of Category 6a 10gig 90W PoE Ethernet Cable Assembly, S/FTP Double Shielded, 23AWG Stranded, RJ45 Male Plug, CM PVC Jacket, Black, 150FT
  • Picture of Category 6a 10gig 90W PoE Ethernet Cable Assembly, S/FTP Double Shielded, 23AWG Stranded, RJ45 Male Plug, CM PVC Jacket, Black, 150FT
  • Picture of Category 6a 10gig 90W PoE Ethernet Cable Assembly, S/FTP Double Shielded, 23AWG Stranded, RJ45 Male Plug, CM PVC Jacket, Black, 150FT
Picture of Category 6a 10gig 90W PoE Ethernet Cable Assembly, S/FTP Double Shielded, 23AWG Stranded, RJ45 Male Plug, CM PVC Jacket, Black, 150FT
SKU TRD623APDS-BLK-150F
Available to Ship 20
Quantity Price
1 - 9 $307.99
10 - 24 $295.67
25 - 99 $283.35
100 + Call Us
Price $307.99

All Prices are in US Dollars and do not include duties



The L-com TRD623APDS-BLK-150F PoE Ethernet cable assembly that supports the delivery of DC power to powered and IP-enabled devices over an Ethernet data link. This Ethernet cable complies with the IEEE 802.3bt PoE standard, which transmits data and 90 Watts of energy to devices to increase the functionality, effectiveness, and control of your network while cutting expenses for cabling and labor. Our Category 6a 10 gigabits PoE cable uses 23 AWG stranded copper to minimize temperature increases while supporting PDs that require more power.

This black Ethernet cord features high-quality RJ45 male connections with 50 um gold-plated tines to provide greater protection and longevity to the connection in an energized PoE application with higher current. Our S/FTP double shielded 90 Watts Ethernet cable assembly is ideal for IoT devices, VoIP services, IP cameras, point-of-sale equipment, PoE lights, AV systems, window blinds, and laptop applications. The double shielded design has superior heat dissipation when compared to unshielded PoE cables and the stranded construction makes for easier handling. The L-com TRD623APDS-BLK-150F Ethernet cable includes a 150 feet cable length and a CM PVC jacket.

L-com has the largest in-stock selection of Category 6a 10 gigabits 90 Watts PoE Ethernet cable assemblies, with same-day shipping. shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. Our expert technical support and knowledgeable sales team can assist you in obtaining the Ethernet RJ45 to RJ45 cable assembly that meets your needs.


Features
  • Component tested and qualified for high speed Category 6a 10 Gigabit Ethernet networking
  • Built with overall braided shield covering foil shielded twisted pair cable
  • CM PVC rated jacket
  • 23 AWG stranded bare copper conductors and 50um gold plated contacts for longevity
  • Larger conductor capable of supporting 90W POE++ applications with Cat6a speeds

Application
  • Data centers and data center edge
  • High speed LAN|Harsh Environment
  • Factory Automation
  • POE, POE+ and POE++ applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.