L-com

Category 6 RJ45 8x8 Ethernet Plug Male, Unshielded, Suitable for Large Conductor OD of 0.044-0.048", 1 pack

  • Picture of Category 6 RJ45 8x8 Ethernet Plug Male, Unshielded, Suitable for Large Conductor OD of 0.044-0.048", 1 pack
Picture of Category 6 RJ45 8x8 Ethernet Plug Male, Unshielded, Suitable for Large Conductor OD of 0.044-0.048", 1 pack
SKU TSPC6U48
Available to Ship 87
Quantity Price
1 - 24 $6.59
25 - 49 $6.33
50 - 99 $6.13
100 + Call Us
Price $6.59

All Prices are in US Dollars and do not include duties



Find the right plug for your Ethernet application using L-com's extensive selection of modular connectors. TSPC6U48 is a high performance Cat6 rated RJ45 plug that allows users to terminate cable with large diameter insulation or conductor size. These plugs will terminate conductors in a range of .044" to .048" (1.12mm to 1.22mm). This allows for connectorization of cables that are typically too big for a standard RJ45 plug to handle such as Industrial, Outdoor, Riser and Plenum cables which sometimes have thicker than typical insulation and/or larger gauges ranging from 22AWG to 24AWG. The plug is rated for full gigabit, Category 6 Ethernet applications.

TSPC6U48 is individually packaged and comes with a load bar for easy and consistent termination. It can be terminated with standard style crimp tools as long as the crimper crimps the contacts and secondary strain relief simultaneously. The plug works equally well with solid and stranded conductors and the radiused entry helps keep Ethernet's twisted pairs in place for consistent performance and throughput.

TSPC6U48 is rated for at least 1,000 insertion/extraction cycles and its contacts are 50um gold over 100um nickel plating for longevity and quality. Skip the punch-down or bulky field term connector and plug your cable straight into your application with this specialty 8x8 RJ45 male. Visit L-com.com or contact our experienced tech support for questions about your Ethernet application and to view our industry leading selection of RJ45 sizes and speeds. All in stock items ship same day.

Features
  • Specifically designed for cable with large OD conductors, this RJ45 will terminate conductors in the range of .044" to .048"
  • Works equally well with both solid or stranded conductors
  • Comes with convenient load bar to simplify termination
  • Can be terminated with standard crimp tools that crimps both contacts and secondary strain relief simultaneously
  • Plug packaged individually

Application
  • Industrial Ethernet
  • LAN
  • Premise wiring including plenum and riser runs
  • Outdoor cabling
  • Field repair and termination


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.