We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Category 6 Rated RJ45 (8x8) Surface Mount Jack, PCB Solder Post 180° Version, 15um Contact Plating, Black

SKU SMJ-RJ45180-C6
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


RJ45 (8x8) surface mount jacks are available in Category 5e, Category 6 and unrated versions. Surface mount jacks come with PCB style solder posts in either 90° or 180° orientations. Additional options include plated shielding and embedded LED lights. Surface mount jacks are packaged individually and are available with no minimum order quantity. Order online today.

Features
  • Category 6 rated RJ45 (8x8) Surface Mount Jack with 15um contact plating
  • PCB solder post style
  • 180° Orientation
  • UL 94V-0 flame rating
  • Individually packaged with no purchase minimum

Application
  • Voice or data networking
  • Telecommunications
  • Ethernet
  • Prototype and test builds
  • PCB work


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.