L-com

Category 6 GigE F/UTP PVC Ethernet Assembly, GigE/GigE, 8M

  • Picture of Category 6 GigE F/UTP PVC Ethernet Assembly, GigE/GigE, 8M
  • Picture of Category 6 GigE F/UTP PVC Ethernet Assembly, GigE/GigE, 8M
  • Picture of Category 6 GigE F/UTP PVC Ethernet Assembly, GigE/GigE, 8M
  • Picture of Category 6 GigE F/UTP PVC Ethernet Assembly, GigE/GigE, 8M
Picture of Category 6 GigE F/UTP PVC Ethernet Assembly, GigE/GigE, 8M
SKU TRG616-C6B-8M
Available to Ship 9
Quantity Price
1 - 9 $225.99
10 - 24 $216.95
25 - 99 $207.91
100 + Call Us
Price $225.99

All Prices are in US Dollars and do not include duties



The L-com TRG616-C6B-8M is a Category 6 Ethernet GigE machine vision cable assembly that is designed for factory automation, robotics, and camera industries. Our Ethernet cable assembly has a PVC jacket. This machine vision cable is built with an overall foil F/UTP shield and has a maximum DC voltage of 30 Volts.

Our Ethernet cable assemblies come with GigE/GigE connectors built to the machine vision standard that can be used in machine vision cameras and POE applications. L-com's TRG616-C6B-8M is a round, stranded Cat6 cable and the GigE RJ45 connectors include screws to prevent unintentional disconnections from shock, vibration, gravity, and other factors. This Ethernet cable has a length of 8 meter.

The Category 6 cable is built with a 26 AWG stranded copper conductor and is available in the color of black. This Ethernet cable assembly has an operating temperature range of -10 to 75 deg C. Additional specifications for this Category 6 cable assembly are in our downloadable PDF datasheet above.

L-com stocks a wide selection of TRG616-C6B-8M Ethernet cable assemblies that ship the same business day as ordered from our warehouse. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal Cat6 cable assembly as per your requirements.


Features
  • Built to accomodate modern Cat6 speeds capable of 1Gig transfer speed
  • Cable is built for factory automation and camera applications
  • Overall foil shielded design for maximum protection from EMI/RFI
  • Built with 26AWG conductors and PVC jacketed cable
  • GigE RJ45 connectors are built to machine vision standards

Application
  • Factory Automation
  • Harsh Environment Applications
  • Industrial Ethernet
  • Machine Vision
  • PoE


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.