We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Category 6 Gigabit Super Slim Ethernet Cable Assembly, UTP, RJ45 Male-Plug Low Profile Boot, 32AWG Stranded, 2.6mm OD CM PVC, Black, 3FT

SKU TRD634-BLK-3F
Available to Ship 228
Quantity Price
1 - 24 $17.59
25 - 49 $16.71
50 - 99 $15.83
100 + Call Us
Price $17.59

All Prices are in US Dollars and do not include duties



The super slim TRD634-BLK-3F Category 6 rated gigabit cable assembly is the smallest and lightest cable to ever be produced by L-com. Built with Cat6 rated UTP cable, the TRD634 series can handle bandwidth of up to 250MHz and is perfect for server room and data center usage. The 32AWG slim design has an approximately 60% smaller cross sectional area and a 45% reduction in weight compared to standard 24 or 26AWG Ethernet cables. This greatly promotes air flow and reduces stress, especially on dense patching or confined space applications such as those found around servers, datacenters, racks, panels and cable trays. These cables are perfect for bundling and for applications that require a small, flexible cable.

Our TRD634-BLK-3F is built with a durable CM rated PVC jacket. It is terminated with 50um gold plated RJ45 (8x8) male plug connectors. Minimalist, low-profile molded boots provide strain relief for the connectors and maintain maximum flexibility. Off the shelf lengths range from 0.5 feet to 50 feet. TRD634-BLK-3F is 3 feet (0.9 meters) in length and black in color.

The TRD634 series is in stock and available for purchase today. Contact L-com’s technical experts any time for answers to all of your Ethernet questions. Buy online and take advantage of our same day shipping to receive you new cables as soon as possible.

Features
  • Category 6 rated super slim Ethernet cable assembly with up to 250MHz bandwidth and gigabit performance
  • Super slim design has only a 2.6mm (.028") overall cable diameter (OD) and has an approximately 60% smaller cross sectional area and a 45% reduction in weight when compared to typical Ethernet cables; this promotes air flow and reduces stress, especially on dense patching, cable bundling and confined space applications such as those found around servers, datacenters, racks and panels
  • Super slim construction using flexible 32AWG stranded conductors with 50um gold plated RJ45 connectors and a minimalist, low profile boot
  • CM rated PVC jacket
  • Off the shelf lengths available for same day shipping range from 0.5 feet (0.15 meters) to 50.0 feet (15.2 meters)

Application
  • High speed data center applications or any dense patching application
  • High speed LAN
  • Dense patching and cable bundle applications
  • IEEE 802.3an networks
  • 1000Base-T - 100/1000

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.