We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Category 6 Ethernet Cable Assembly, S/FTP Braid w/ Individually Shielded Pairs, RJ45 Male/Plug, 26AWG Stranded, CMG PVC, Black, 20.0F

SKU TRD695SFBLK-20F
Available to Ship 23
Quantity Price
1 - 24 $48.19
25 - 49 $45.78
50 - 99 $43.37
100 + Call Us
Price $48.19

All Prices are in US Dollars and do not include duties



L-com's double shielded TRD695SFBLK-20F Category 6 line of cables are ideal for electrically noisy environments and are available off the shelf for same day shipping. The L-com 20F Category 6 Ethernet Cable Assembly is feature construction with an overall braid shield around individually shielded twisted pairs (S/FTP) and are qualified for 1 gig Category 6 or Category 5e usage.

These L-com Black 20F Ethernet Cable Assembly are economical, PVC jacketed cables are ideal for high speed networks or data centers without putting a strain on your budget. Our 20 Feet Cat6 Ethernet Cable Assembly is more cost-effective than typical LSZH or industrial double shielded alternatives. The TRD695SFBLK-20F Category 6 Ethernet Cable Assembly from L-com is a 1 gigabit, Cat 6 rated Ethernet cable built with RJ45 male/plugs on each end and wired to TIA specifications. L-com RJ45 Male/Plug 20F Ethernet Cable Assembly Built to Category 6 standards with an overall braid shield and individually foil shielded pairs. The part number TRD695SFBLK-20F is perfect for applications with excess EMI/RFI where cable shielding and/or grounding is critical to performance.

This TRD695SFBLK-20F S/FTP Braid Ethernet Cable Assembly 26AWG conductors allow for flexibility in a patch cable environment. The 20F TRD695SFBLK-20F black PVC jacket is flame rated for CMG use with a robust temp range of -10° to +75°C. This L-com Cat6 CMG PVC Ethernet Cable Assembly available in lengths of 0.5F to 100F and in black or gray. Contact the expert technical support at L-com for questions on this Category 6 RJ45 Male/Plug Ethernet Cable Assembly and buy online today.

Features
  • Double shielded Category 6 rated cable assembly built with overall braid shield around individually shielded twisted pairs (S/FTP)
  • CMG PVC jacket in black
  • 26AWG stranded conductors for flexibility
  • Compatible with up to 1 gigabit Category 6 and Category 5e applications and accessories
  • 30V rating with -10° to +75°C operating temperature

Application
  • 1000BASE-T - 10/100/1000 Ethernet
  • Office and home office (WFM) use
  • IEEE 802.3an
  • High speed data center applications and processing networks
  • Telecommunications and voice/data networking


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.