L-com

Category 6 Ethernet Bulk Cable, S/FTP Braid w/ Individually Shielded Pairs, 26AWG Stranded, CMG PVC, Gray, 1,000.0F

  • Picture of Category 6 Ethernet Bulk Cable, S/FTP Braid w/ Individually Shielded Pairs, 26AWG Stranded, CMG PVC, Gray, 1,000.0F
Picture of Category 6 Ethernet Bulk Cable, S/FTP Braid w/ Individually Shielded Pairs, 26AWG Stranded, CMG PVC, Gray, 1,000.0F
SKU TSFC6-GRY-1000F
Available to Ship 3
Quantity Price
1 - 9 $795.00
10 - 24 $779.10
25 - 99 $763.20
100 + Call Us
Price $795.00

All Prices are in US Dollars and do not include duties



The double shielded TSFC6-GRY line of Category 6 line of bulk Ethernet cables from L-com are ideal for electrically noisy environments and are available off the shelf for same day shipping. They feature S/FTP construction with an overall braid shield around individually shielded twisted pairs and are qualified for 1 gig Category 6 or Category 5e usage. These economical, PVC jacketed cables are perfect for data centers OR high speed networks without straining your budget as they are more cost-effective than typical double shielded industrial or LSZH alternatives.

The TSFC6-GRY-1000F from L-com is a Cat 6 rated, gigabit, 4-pair, unterminated Ethernet bulk cable with conductors colored to TIA specifications. The TSFC6 series is Category 6 qualified with an overall braid shield and individually foil shielded pairs and is perfect for applications with excess EMI/RFI where cable shielding and/or grounding is critical to performance. 26AWG conductors allow for flexibility in a patch cable environment and the gray PVC jacket is flame rated for CMG use with a robust temp range of -10° to +75°C. Available in black or gray in lengths of 1,000, 500 or 100 feet. Buy online and contact L-com's technical experts with your questions today.

Features
  • Double shielded Category 6 rated, unterminated bulk cable built with overall braid shield around individually shielded twisted pairs (S/FTP)
  • CMG PVC jacketed in gray
  • 26AWG stranded conductors for flexibility
  • Compatible with up to 1 gigabit Category 6 and Category 5e applications and accessories
  • 30V rating with -10° to +75°C operating temperature

Application
  • 1000BASE-T - 10/100/1000 Ethernet
  • Office and home office (WFM) use
  • IEEE 802.3an
  • High speed data center applications and processing networks
  • Telecommunications and voice/data networking


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.