Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Category 6 Ethernet Bulk Cable, S/FTP Braid w/ Individually Shielded Pairs, 26AWG Stranded, CMG PVC, Black, 1,000.0F

  • Picture of Category 6 Ethernet Bulk Cable, S/FTP Braid w/ Individually Shielded Pairs, 26AWG Stranded, CMG PVC, Black, 1,000.0F
Picture of Category 6 Ethernet Bulk Cable, S/FTP Braid w/ Individually Shielded Pairs, 26AWG Stranded, CMG PVC, Black, 1,000.0F
SKU TSFC6-BLK-1000F
Available to Ship Call us
Quantity Price
1 - 9 $740.00
10 - 24 $725.20
25 - 99 $710.40
100 + Call Us
Price $740.00

All Prices are in US Dollars and do not include duties



L-com's double shielded TSFC6-BLK line of bulk Category 6 Ethernet cables are ideal for electrically noisy environments and are available off the shelf for same day shipping. They feature construction with an overall braid shield around individually shielded twisted pairs (S/FTP) and are qualified for 1 gig Category 6 or Category 5e usage. These economical, PVC jacketed cables are ideal for high speed networks or data centers without putting a strain on your budget as they are more cost-effective than typical LSZH or industrial double shielded alternatives.

The TSFC6-BLK-1000F from L-com is a 4-pair, gigabit, Cat 6 rated, unterminated bulk Ethernet cable with conductors colored to TIA specifications. Built to Category 6 standards with an overall braid shield and individually foil shielded pairs, the TSFC6 series is perfect for applications with excess EMI/RFI where cable shielding and/or grounding is critical to performance. 26AWG conductors allow for flexibility in a patch cable environment and the black PVC jacket is flame rated for CMG use with a robust temp range of -10° to +75°C. Available in put ups of 1,000, 500 or 100 feet, in black or gray. Recommended for use with Category 6 rated connectors and accessories to unlock the cable's full potential. Contact the technical experts at L-com with your application needs and buy online today.

Features
  • Double shielded Category 6 rated, unterminated bulk cable built with overall braid shield around individually shielded twisted pairs (S/FTP)
  • CMG PVC jacketed in black
  • 26AWG stranded conductors for flexibility
  • Compatible with up to 1 gigabit Category 6 and Category 5e applications and accessories
  • 30V rating with -10° to +75°C operating temperature

Application
  • 1000BASE-T - 10/100/1000 Ethernet
  • Office and home office (WFM) use
  • IEEE 802.3an
  • High speed data center applications and processing networks
  • Telecommunications and voice/data networking


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.