L-com

Category 5e Short Flex Ethernet Cable Assembly, Double Shielded SF/UTP Foil & Braid, RJ45 Male/Plug, 26AWG Stranded, TPU, Blue, 15.0CM

  • Picture of Category 5e Short Flex Ethernet Cable Assembly, Double Shielded SF/UTP Foil & Braid, RJ45 Male/Plug, 26AWG Stranded, TPU, Blue, 15.0CM
Picture of Category 5e Short Flex Ethernet Cable Assembly, Double Shielded SF/UTP Foil & Braid, RJ45 Male/Plug, 26AWG Stranded, TPU, Blue, 15.0CM
SKU TRD815DS-SF-BLU-15CM
  Available for backorder
Quantity Price
1 - 24 $4.85
25 - 49 $4.61
50 - 99 $4.37
100 + Call Us
Price $4.85

All Prices are in US Dollars and do not include duties



Available off the shelf for same day shipping, L-com's TRD815DS-SF-BLU Category 5e line of short flex cables are ideal for routing in small spaces and electrically noisy environments. Featuring double shielded construction with an overall braid and foil shield, these are well suited for high noise environments and their tight 60mm (0.242") bend radius means they can be flexed in limited space where a standard PVC cable would fail. Shorter than typical lengths in centimeters are also offered for when your application may require a space longer than an adapter but where there isn't sufficient room to coil a longer cable.

The TRD815DS-SF-BLU-15CM from L-com is a Cat 5e rated Ethernet cable built with RJ45 male/plugs on each end and wired to TIA specifications. Built to Category 5e standards with braid plus foil double shielding, the TRD815DS series is perfect for applications with excess EMI/RFI where cable shielding and/or grounding is critical to performance. 26AWG stranded conductors plus a highly flexible TPU jacket allow for extra flexibility in a patch cable environment. The assembly has a robust temp range of -10° to +80°C. Off the shelf lengths from 15 centimeters to 10 meters are available to fit all short flex application requirements. Technical experts are standing by to answer all your Ethernet questions today.

Features
  • Category 5e rated short flex cable assembly with double shielded, foil & braid construction
  • Flexible TPU jacket in blue with 0.242" (60mm) bend radius
  • 26AWG Stranded conductors for flexibility
  • Compatible with up to 1 gigabit Category 5e applications and accessories
  • 30V rating with -10° to +80°C operating temperature

Application
  • High speed data center applications and processing networks
  • 1000BASE-T - 10/100/1000 Ethernet
  • Office and home office (WFM) use
  • Telecommunications and voice/data networking
  • IEEE 802.3an


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.