L-com’s TRG525-T4T-1M is a Category 5e premium cable that allows you to plug a normal network cable with RJ45 connectors into an M12 cable. This cable is terminated with an M12 4-position (pole) D-code male to a standard 8x8 RJ45 female connector. The D-code M12 connector of the cable is IP68-rated when properly mated to protect against liquids and particulate, and their secure, threaded design makes them extremely resistant to accidental disconnects.
Our premium cable has a foil-shielded (SF/UTP) aluminum polyester braid design for protection from EMI and RFI noise. The industrial outdoor high flex premium TRG525-T4T-1M cord from L-com can withstand an operating temperature range of up to -40 to 68 degrees C. The cable is flex tested to 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD. This D-code cable has a 4Amp maximum total current and a 250V maximum DC voltage. The contact base of the cable connector is made from gold-plated phosphor bronze material.
The industrial outdoor high flex cord has a teal FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket of 0.265 diameter that is UV-resistant, weld spatter and the cable is rated for 600V with a CMX burn rating. This 1-meter-long cable is built with 24AWG stranded conductors for flexibility. L-com’s TRG525-T4T-1M round Ethernet M12 cable has a 2 twisted pairs and 4 strands. This twisted pair double shielded cord is suitable for I/O connectivity, test equipment, industrial Ethernet, EtherCat or Profinet, industrial control and factory automation, and sensor and actuator applications.
L-com has one of the largest in-stock selections of Category 5e premium cables for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect M12 4-position D-code cable for your requirements.
Features
- D-code M12 connector is IP68 rated when properly mated to protect against liquids and particulate plus their secure, threaded design makes them extremely resistant to accidental disconnects
- Cable is flex tested to 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD
- Double shielded braid + foil design for maximum protection from EMI/RFI; D-code assemblies are rated to Category 5e Ethernet standards
- Industrial Outdoor FR-TPE (Flame-Retardant Thermoplastic Elastomer) cable jacket is resistant to oil, sunlight (UV), weld spatter and the cable is rated for 600V with a CMX burn rating
- This cable is terminated with an M12 4 position (pole) D-code plug (male) to a standard 8x8 RJ45 jack (female)
Application
- I/O connectivity
- Industrial control and factory automation
- Industrial Ethernet, EtherCat or Profinet
- Sensor and actuators
- Test equipment