L-com

Category 5e M12 IP68 4 Position D code Double Shielded SF/UTP Industrial Outdoor High Flex Cable, M12 F to M12 F, CMX TPE, TEAL, 5m

  • Picture of Category 5e M12 IP68 4 Position D code Double Shielded SF/UTP Industrial Outdoor High Flex Cable, M12 F to M12 F, CMX TPE, TEAL, 5m
Picture of Category 5e M12 IP68 4 Position D code Double Shielded SF/UTP Industrial Outdoor High Flex Cable, M12 F to M12 F, CMX TPE, TEAL, 5m
SKU TRG503-T4T-5M
Available to Ship 34
Quantity Price
1 - 24 $97.39
25 - 49 $92.52
50 - 99 $87.65
100 + Call Us
Price $97.39

All Prices are in US Dollars and do not include duties



L-com's premium TRG503-T4T-5M waterproof M12 cable assembly is here for your roughest and most demanding applications. Built with high flex, industrial outdoor CMX rated, double shielded, FR-TPE cable and using IP68 rated M12 connectors, this cable is as robust as they come. It is designed to exceed Ethernet Category 5e standards to ensure network throughput even in harsh industrial, outdoor and factory environments. A double shielded design with both overall foil and braid shields provides maximum protection from data corrupting EMI and RFI. Premium M12 cables are also excellent for PoE applications to eliminate extra power cords from your cable set-up.

Our TRG503-T4T-5M is built with special, high flex 24AWG stranded conductors making it suitable for continuous motion applications. The cable is rated to 1 and 10 million flex cycles tested to 10 and 20 times the cable diameter respectively. The FR-TPE jacket is resistant to sunlight (UV), oils, chemicals and weld spatter and maintains a UL CMX flame rating. The D-code M12 connectors are IP68 rated when properly mated and their secure threaded design makes accidental disconnects almost impossible which protects your critical applications from failure. The TRG503-T4T family is terminated with a M12 4 position (pole) D-code female jack to a M12 4 position (pole) D-code female jack. TRG503-T4T-5M is 5 meters (16.4 feet) in length and industrial teal in color. M12 female to female cables are great for bridging or extending existing wiring when your length requirements change or you just need a longer cable run.

The TRG503-T4T series is in stock and available for purchase today. Off the shelf connector options include D-coded, 4 position male and female M12's, 90° right angle M12's as well as standard RJ45's to connect to common networking ports. In addition, Category 6a X-code options are also available for 10gig networks and A-code assemblies are available for sensor and actuator use. Contact the technical experts at L-com to support your M12 applications and buy online today to take advantage of our same day shipping.

Features
  • D-code M12 connectors are IP68 rated when properly mated to protect against liquids and particulate plus their secure, threaded design makes them extremely resistant to accidental disconnects
  • With special 24AWG stranded conductors, the cable is flex tested to 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD and is suitable for continuous motion applications
  • Double shielded braid + foil design for maximum protection from EMI/RFI
  • Industrial Outdoor High Flex UL CMX flame rated FR-TPE (Flame-Retardant Thermoplastic Elastomer) cable jacket is resistant to oil, sunlight (UV) and weld spatter and is rated for 600V
  • D-code assemblies are rated to Category 5e Ethernet standards; This cable is terminated with a M12 4 position (pole) D-code female (jack) to a M12 4 position (pole) D-code female (jack)

Application
  • Industrial control and factory automation including robotics
  • Industrial Ethernet including 10BASE-T, 100BASE-T and 1000BASE-T, EtherCat and Profinet
  • Sensor and actuators
  • Test equipment
  • I/O connectivity


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.