L-com

Category 5E Flat Patch Cable, RJ45 / RJ45, Black, 100.0 ft

  • Picture of Category 5E Flat Patch Cable, RJ45 / RJ45, Black, 100.0 ft
  • Picture of Category 5E Flat Patch Cable, RJ45 / RJ45, Black, 100.0 ft
Picture of Category 5E Flat Patch Cable, RJ45 / RJ45, Black, 100.0 ft
SKU TRD855FLAT-100
  Available for backorder
Quantity Price
1 - 24 $74.89
25 - 49 $71.15
50 - 99 $67.40
100 + Call Us
Price $74.89

All Prices are in US Dollars and do not include duties



L-com's flat Category 5E cable assemblies allow network runs in small places where traditional cable would not work. Running a network cable under carpet or through really tight spaces can now be done easily with Flat Category 5E assemblies. Black cables are ideal for A/V and networking runs because the color easily blends into the shadows. White cables are perfect for medical applications as they blend into medical decor and easily show contaminants making it simple to see when a cable should be wiped down and cleaned. The durable molded boot is highly flexible and can be bent up or down up to 90°. Made with twisted pair cable, these cables pass Category standards. Custom lengths are available, contact us today!

Features
  • Flat Cable design is extremely flexible and fits tight spaces such as over or under carpets, doorways and corners; Also fits flush against any flat surface such as a floor or wall
  • Black cables are easily hidden; White cables are excellent for medical or hospital applications as they easily show contaminants and blend in with a medical environment
  • Molded RJ45 for durability with flexible boot that can be bent up or down up to 90°
  • Category 5E rated for today's high speed computer networks
  • Available in multiple lengths of 1 to 100 feet for every job

Application
  • 100Base-T
  • 10/100 applications
  • Hospital or medical environments
  • AV, Office or Conference Rooms
  • High speed LAN applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.