L-com

Category 5e Ethernet Coil Cord Assembly, RJ45-RJ45 180D Tangents, UTP 26AWG Stranded High Flex Industrial Polyurethane TPU, Black, 7 to 21F

  • Picture of Category 5e Ethernet Coil Cord Assembly, RJ45-RJ45 180D Tangents, UTP 26AWG Stranded High Flex Industrial Polyurethane TPU, Black, 7 to 21F
Picture of Category 5e Ethernet Coil Cord Assembly, RJ45-RJ45 180D Tangents, UTP 26AWG Stranded High Flex Industrial Polyurethane TPU, Black, 7 to 21F
SKU TRD815-CH-7-21F
Available to Ship 57
Quantity Price
1 - 9 $197.99
10 - 24 $194.03
25 - 99 $190.07
100 + Call Us
Price $197.99

All Prices are in US Dollars and do not include duties



Coiled, curly, extendable, or spiral data cables have been available for some time in power and control applications but they are a rarity for high-speed, reliable data, especially where twisted pairs are concerned such as Ethernet. L-com’s TRD815-C series of Ethernet coil cord patch cables are intended for industrial, automation, robotic or even office environments where ordinary patch cables fail and they are designed and tested to truly pass Category 5e standards. These spiral design, retractile cables retain coil “memory” and can extend or retract 3 or 6 times their coiled length. They are a great alternative to mechanical retractable cables that require a crank or device that adds complexity and cost. Designed to extend and retract millions of times without sacrificing electrical performance, these cables will fit the most stringent applications. Available in an economical unshielded (UTP) TPU jacket as well as a foil-shielded (F/UTP) zero-halogen rated, TPU jacket. 6 inch tangents after the coils are terminated with standard RJ45 connectors to allow the cables to work in any common Ethernet application. Ideal uses include movable equipment, robotics, factory automation, hand-held devices, space saving, test carts and machine engineering. Order online today.

Features
  • True Cat5e performance rated Coiled cable assembly with 180° horizontal tangents
  • Curly, retractable, retractile body has a three times (3x) expansion/retraction ratio with 6 inch straight tangents terminated to standard RJ45 (8x8) plugs
  • 26AWG stranded construction with high flex spiral TPU polyurethane jacket for extra flexibility
  • Coiled cable has "memory" needed to provide millions of extension/retraction cycles without sacrificing electrical performance; UTP TPU version is tested to 4 million cycles
  • Unshielded (UTP) design for economical performance

Application
  • Industrial Ethernet & Harsh Environment
  • Factory Automation & Machine Engineering
  • Test carts and Test Equipment, especially Hand-held Device Connections
  • Robotics
  • Space savings


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.