Category 5e Ethernet Cable Assembly, F/UTP Shielded Outdoor Industrial CMX-CMR-2463 PVC, RJ45 Male, 24AWG Solid 600V PoE, Black, 100FT

Item # TRD544OS-BLK-100F
Availability
28
Price Table
Quantity Price
1 - 9 $185.99
10 - 24 $178.55
25 - 99 $171.11
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

L-com's category 5e TRD544OS-BLK-100F line of ultra-flexible, outdoor, industrial Ethernet cable assemblies designed for extreme applications where rugged, shielded, high-flex cables are required, is in stock and ready to ship same day. This 100Ft Black 24AWG Solid 600V PoE family of cables feature oil, chemical, moisture, weld spatter and ultra-violet (UV) resistant PVC jackets that are built with USA-made bulk cable. The Cat 5e F/UTP 100Feet PoE 802.3 compliancy jackets are pressure extruded over the cable core, effectively locking the twisted pairs in place and providing extremely stable electrical performance even if the cables are impacted, bent, twisted or flexed repeatedly.

The L-com black 100 feet F/UTP double shielded construction with both foil and braid shields provide the cable maximum protection from data destroying EMI and RFI interference. These 100 feet RJ45 cable assemblies come with additional features including special 24AWG stranded conductors with a 600V rating that are well suited for PoE applications and make a great alternative to typical rigid and stiff PoE cables. Our TRD544OS-BLK-100F series ethernet cords are 10gig, category 5e channel and PoE 802.3 rated for up to 288 feet (88 meters).

The TRD544OS-BLK-100F has been tested to 1 and 10 million flex cycles at the ten and twenty times the cable OD and will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment. These Category 5e 1 FT Black cable is also UL AWM 2463, CM and CMX rated so you don't need to choose between having a verified burn rating and rugged performance. This TRD544OS-BLK-100F 100 feet CMX-CMR-2463 PVC Jacket terminates to standard TIA568B wiring with shielded RJ45 connectors.

L-Com's TRD544OS-BLK-100F style cables are an excellent fit for outdoor networks, industrial and factory settings, and continuous motion use including robotics, transportation, Mil-Tec and harsh environments like oil and gas. Our Category 5e ethernet cable TRD544OS-BLK-100F Standard lengths are off the shelf and ready to ship same day plus custom lengths and labels are available so contact the technical experts at L-com with your application needs and make your purchase online today.


Features
  • Rugged Category 5e industrial, outdoor, PoE cable assembly built with USA-made cable using 24AWG solid conductors; 100.0ft length
  • 4 pair F/UTP shielded construction (100% foil) with fully grounded and shielded RJ45 connectors to reduce or eliminate EMI/RFI
  • Economical outdoor and industrial PVC jacket is resistant to oils, chemicals, moisture and UV (sun light)
  • Cable maintains UL AWM 2463, CMX and CMR (Riser) ratings with temp range of -20°C to +75°C
  • Cat5e Ethernet rated with 600V voltage rating that is excellent for PoE applications
Application
  • 10GBASE-T - 10/100/1000/10000 Ethernet
  • Industrial Ethernet
  • Harsh Environment
  • Factory Automation
  • Outdoor Use


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov