Category 5e Ethernet Bulk Cable, SF/UTP Double Shielded 4-Pair 26AWG Stranded Conductor Low Smoke Zero Halogen LSZH Black, 500FT

SKU TFDL2005-500
QTY available 58
Quantity Price
1 - 4 $610.00
5 - 9 $585.60
10 - 24 $561.20
25 + Call Us
Price $610.00

All Prices are in US Dollars and do not include duties



For Protection against EMI/RFI interference, L-com's High-Performance Double Shielded Category rated LSZH bulk cable is the perfect choice. Designed for environments where PVC's combustive toxicity is restricted, L-com's Shielded Low Smoke Zero Halogen (LS0H or LSZH) Ethernet Cable provides the ideal alternative to toxic PVC. Featuring an aluminized polyester shield plus a braid and drain wire, this cable is designed to protect from EMI/RFI while maintaining high performance data transmission characteristics. Stranded conductors are flexible and excellent for patch cables or other connectorization. Available in 1,000, 500 and 100ft increments, ensure the protection of your investment by utilizing this L-com exclusive LSZH cable. Talk to us about your project today!

Features
  • Double shielded (foil plus braid) Cat5e bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • EIA568 color-coded for compatibility with standard installations
  • 26AWG stranded conductors for flexibility
  • IEC verified Low Smoke Zero Halogen Jacket (LSZH/LS0H) for safety compliance and for use where PVC is restricted
  • Nominal cable diameter of 0.236" (6.0mm); Nominal conductor insulation OD of 0.039" (0.99mm)

Application
  • 100 and 1000BaseT Ethernet applications
  • IEE 802.3an/High speed data center and processing networks
  • Shipboard, aircraft, aerospace and defense


Documents and Resources