L-com

Category 5e Economy M12 4 Position D code Cable, IP67 M12 Female Jack to RJ45 Male Plug, 26AWG Shielded Outdoor VW-1 PVC Black, 10M

SKU TRG506-C6B-10M
QTY available 8
Quantity Price
1 - 24 $127.99
25 - 49 $121.59
50 - 99 $115.19
100 + Call Us
Price $127.99

All Prices are in US Dollars and do not include duties



L-com's economy style TRG506-C6B-10M waterproof M12 cable assembly is here for your tough and demanding applications. It is designed to meet Ethernet Category 5e standards to ensure network throughput even in harsh outdoor and factory environments. A shielded design provides excellent protection from data corrupting EMI and RFI. M12 cables are excellent for PoE applications to eliminate extra power cords from your cable set-up.

The TRG506-C6B-10M from L-com is built with 26AWG stranded conductors for flexibility. The PVC jacket is resistant to sunlight (UV) and maintains a VW-1 flame rating. The D-code M12 connectors are IP67 rated when properly mated and their secure threaded design makes accidental disconnects almost impossible to protect your critical applications from failure. The TRG506-C6B family is terminated with a M12 4 position (pole) D-code female jack to a standard Ethernet RJ45 plug. TRG506-C6B-10M is 10 meters (1.64 feet) in length and is black in color.

The TRG506-C6B series is in stock and available for purchase today. Off the shelf connector options include D-coded, 4 position male and female M12's, 90° right angle M12's as well as standard RJ45's to connect to common networking ports. In addition, Category 6a X-code options are also available for 10gig networks as well as A-code assemblies built with straight wire or Cat6 rated twisted pair are both available for sensor and actuator use. Contact the technical experts at L-com to support your M12 applications and buy online today to take advantage of our same day shipping.

Features
  • D-code M12 connectors are IP67 rated when properly mated to protect against liquids and particulate plus their secure, threaded design makes them extremely resistant to accidental disconnects
  • Foil shielded (F/UTP) design for protection from EMI and RFI noise
  • Outdoor PVC cable jacket is UV resistant and maintains a VW-1 flame rating
  • Built with 26AWG stranded conductors for flexibility
  • D-code assemblies are rated to Category 5e Ethernet standards; This cable is terminated with an M12 4 position (pole) D-code jack (female) to a standard 8x8 RJ45 plug (male)

Application
  • I/O connectivity
  • Industrial control and factory automation
  • Industrial Ethernet, EtherCat or Profinet
  • Sensor and actuators
  • Test equipment


Product Resources