We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Category 5e Economy M12 4 Position D code Cable, IP67 M12 Female Jack to IP67 M12 Female Jack, 26AWG Shielded Outdoor VW-1 PVC Black, 0.5M

SKU TRG503-C6B-05M
Available to Ship 14
Quantity Price
1 - 24 $59.99
25 - 49 $56.99
50 - 99 $53.99
100 + Call Us
Price $59.99

All Prices are in US Dollars and do not include duties



L-com's economy style TRG503-C6B-05M waterproof M12 cable assembly is here for your tough and demanding applications. It is designed to meet Ethernet Category 5e standards to ensure network throughput even in harsh outdoor and factory environments. A shielded design provides excellent protection from data corrupting EMI and RFI. M12 cables are excellent for PoE applications to eliminate extra power cords from your cable set-up.

The TRG503-C6B-05M from L-com is built with 26AWG stranded conductors for flexibility. The PVC jacket is resistant to sunlight (UV) and maintains a VW-1 flame rating. The D-code M12 connectors are IP67 rated when properly mated and their secure threaded design makes accidental disconnects almost impossible to protect your critical applications from failure. The TRG503-C6B family is terminated with a M12 4 position (pole) D-code female jack to a M12 4 position (pole) D-code female jack. TRG503-C6B-05M is 0.5 meters (1.64 feet) in length and is black in color.

The TRG503-C6B series is in stock and available for purchase today. Off the shelf connector options include D-coded, 4 position male and female M12's, 90° right angle M12's as well as standard RJ45's to connect to common networking ports. In addition, Category 6a X-code options are also available for 10gig networks as well as A-code assemblies built with straight wire or Cat6 rated twisted pair are both available for sensor and actuator use. Contact the technical experts at L-com to support your M12 applications and buy online today to take advantage of our same day shipping.

Features
  • D-code M12 connectors are IP67 rated when properly mated to protect against liquids and particulate plus their secure, threaded design makes them extremely resistant to accidental disconnects
  • Foil shielded (F/UTP) design for protection from EMI and RFI noise
  • Outdoor PVC cable jacket is UV resistant and maintains a VW-1 flame rating
  • Built with 26AWG stranded conductors for flexibility
  • D-code assemblies are rated to Category 5e Ethernet standards; This cable is terminated with a M12 4 position (pole) D-code jack (female) to an M12 4 position (pole) D-code jack (female)

Application
  • I/O connectivity
  • Industrial control and factory automation
  • Industrial Ethernet, EtherCat or Profinet
  • Sensor and actuators
  • Test equipment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.