We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Category 5e Cat5e No Boot Cable Assembly, UTP Unshielded, 24AWG Stranded, RJ45 Male Plug to RJ45 Male Plug, CMG PVC Jacket, Blue, 6F

SKU TMD10020020008-006F
Available to Ship 25
Quantity Price
1 - 24 $19.59
25 - 49 $18.61
50 - 99 $17.63
100 + Call Us
Price $19.59

All Prices are in US Dollars and do not include duties



The L-com TMD10020020008-006F is a Category 5e Ethernet data cable assembly with a 24 AWG wire size. The Category 5e Ethernet data cable assembly has 24 AWG stranded flexible conductors. Our round Ethernet cable assembly has RJ45 male plug to RJ45 male plug connectors with no boots. This Ethernet data cable assembly with a CMG-rated PVC jacket is 6 feet long. Make your online purchase right now to take advantage of our same-day shipping.

This Category 5e Ethernet cable has unshielded UTP construction. Our unshielded Category 5e cable assembly is suitable for Ethernet, 10/100BASE-TX, high speed data centers, or any dense patching application, LAN, and patching applications. This Cat5e Ethernet cable with 24 AWG stranded conductors is blue in color. The TMD10020020008-006F Ethernet data cable assembly has an UTP economical unshielded construction. This Cat5e Ethernet data cable assembly has 4 twisted pairs. The round CMG-rated PVC data cable is designed to withstand temperatures between -20 to 60 deg C.

Our indoor Ethernet cable assembly has an in-series connection and an 8x8, RJ45 connector configuration. The unshielded Ethernet data cable assembly is designed with a PVC jacket. Our Category 5e-rated Ethernet cable assembly has 50um gold-plated RJ45 male no boots connectors. This Category 5e Ethernet data cable has a stranded flexible conductor. Our stranded blue Category 5e Ethernet data cable is 6 feet long.

L-com has the largest in-stock selection of Category 5e Ethernet cable assemblies for international and domestic orders with same-day shipment. All our data cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Category 5e Ethernet data cable assemblies for your requirements.


Features
  • Economical unshielded Category 5e rated cable assembly
  • CMG PVC jacket
  • 24 AWG stranded conductors for flexibility
  • 50um gold plated RJ45 connectors with no boots
  • 6ft length is hard to find and stocked at L-com for same day shipment

Application
  • Ethernet
  • 10/100BASE-TX
  • High speed data center applications or any dense patching application
  • LAN
  • Patching

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.