L-com

Category 5e Cat5e Cable Assembly, SF/UTP Double Shielded, 26AWG Stranded, RJ45 Male Plug to RJ45 Male Plug, LSZH Jacket, Gray, 12F

  • Picture of Category 5e Cat5e Cable Assembly, SF/UTP Double Shielded, 26AWG Stranded, RJ45 Male Plug to RJ45 Male Plug, LSZH Jacket, Gray, 12F
  • Picture of Category 5e Cat5e Cable Assembly, SF/UTP Double Shielded, 26AWG Stranded, RJ45 Male Plug to RJ45 Male Plug, LSZH Jacket, Gray, 12F
  • Picture of Category 5e Cat5e Cable Assembly, SF/UTP Double Shielded, 26AWG Stranded, RJ45 Male Plug to RJ45 Male Plug, LSZH Jacket, Gray, 12F
  • Picture of Category 5e Cat5e Cable Assembly, SF/UTP Double Shielded, 26AWG Stranded, RJ45 Male Plug to RJ45 Male Plug, LSZH Jacket, Gray, 12F
  • Picture of Category 5e Cat5e Cable Assembly, SF/UTP Double Shielded, 26AWG Stranded, RJ45 Male Plug to RJ45 Male Plug, LSZH Jacket, Gray, 12F
Picture of Category 5e Cat5e Cable Assembly, SF/UTP Double Shielded, 26AWG Stranded, RJ45 Male Plug to RJ45 Male Plug, LSZH Jacket, Gray, 12F
SKU TMD03014014002-012F
  Available for backorder
Quantity Price
1 - 24 $31.19
25 - 49 $29.63
50 - 99 $28.07
100 + Call Us
Price $31.19

All Prices are in US Dollars and do not include duties



The L-com TMD03014014002-012F is a Category 5e Ethernet data cable assembly with a 26 AWG wire size. The Category 5e Ethernet data cable assembly has 26 AWG stranded flexible conductors. Our LSZH-rated Ethernet cable assembly has RJ45 male plug to RJ45 male plug connectors. This Ethernet data cable assembly with an LSZH jacket is 12 feet long. Make your online purchase right now to take advantage of our same-day shipping.

This Category 5e Ethernet cable has double shielded SF/UTP construction. Our double shielded Category 5e cable assembly is suitable for Ethernet, LAN, medical devices, process industry, shipboard, aircraft, aerospace, and defense applications. This Cat5e Ethernet cable with a 26 AWG stranded conductor is gray in color. The TMD03014014002-012F Ethernet data cable assembly has an SF/UTP double shielded foil + braid design which reduces EMI/RFI interference. This Cat5e Ethernet data cable assembly has 4 twisted pairs. The round LSZH-rated data cable is designed to withstand temperatures between -20 to 60 deg C.

Our indoor Ethernet cable assembly has an in-series connection and an 8x8, RJ45 connector configuration. The double shielded Ethernet data cable assembly is designed with a Low Smoke Zero Halogen jacket that addresses environmental and safety concerns. Our Category 5e-rated Ethernet cable assembly has 50um gold-plated RJ45 male connectors. This Category 5e Ethernet data cable has a stranded conductor for flexibility. Our stranded gray Category 5e Ethernet data cable is 12 feet long.

L-com has the largest in-stock selection of Category 5e Ethernet cable assemblies for international and domestic orders with same-day shipment. All our data cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Category 5e Ethernet data cable assemblies for your requirements.


Features
  • SF/UTP double shielded foil + braid design reduces EMI/RFI interference
  • LSZH Low Smoke Zero Halogen jacket addresses environmental and safety concerns
  • 26 AWG stranded conductors for flexibility and with 50um gold plated connectors for longevity
  • Category 5e rated and EIA568 compliant
  • 12ft length is hard to find and stocked at L-com for same day shipment

Application
  • Ethernet
  • LAN
  • Medical devices
  • Process Industry applications
  • Shipboard, aircraft, aerospace and defense

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.