L-com

Category 5e Cat5e Cable Assembly, SF/UTP Double Shielded, 24AWG Solid, RJ45 Male Plug to RJ45 Male Plug, IEC LSZH Jacket, Gray, 35F

  • Picture of Category 5e Cat5e Cable Assembly, SF/UTP Double Shielded, 24AWG Solid, RJ45 Male Plug to RJ45 Male Plug, IEC LSZH Jacket, Gray, 35F
  • Picture of Category 5e Cat5e Cable Assembly, SF/UTP Double Shielded, 24AWG Solid, RJ45 Male Plug to RJ45 Male Plug, IEC LSZH Jacket, Gray, 35F
  • Picture of Category 5e Cat5e Cable Assembly, SF/UTP Double Shielded, 24AWG Solid, RJ45 Male Plug to RJ45 Male Plug, IEC LSZH Jacket, Gray, 35F
  • Picture of Category 5e Cat5e Cable Assembly, SF/UTP Double Shielded, 24AWG Solid, RJ45 Male Plug to RJ45 Male Plug, IEC LSZH Jacket, Gray, 35F
  • Picture of Category 5e Cat5e Cable Assembly, SF/UTP Double Shielded, 24AWG Solid, RJ45 Male Plug to RJ45 Male Plug, IEC LSZH Jacket, Gray, 35F
Picture of Category 5e Cat5e Cable Assembly, SF/UTP Double Shielded, 24AWG Solid, RJ45 Male Plug to RJ45 Male Plug, IEC LSZH Jacket, Gray, 35F
SKU TMD01014014001-035F
Available to Ship 4
Quantity Price
1 - 24 $89.99
25 - 49 $85.49
50 - 99 $80.99
100 + Call Us
Price $89.99

All Prices are in US Dollars and do not include duties



The L-com TMD01014014001-035F is a Category 5e Ethernet data cable assembly with a 24 AWG wire size. This Category 5e Ethernet cable has double shielded SF/UTP construction. Our double shielded Category 5e cable assembly is suitable for Ethernet, LAN, medical devices, process industry, shipboard, aircraft, aerospace, and defense applications. The IEC LSZH-rated Ethernet cable assembly has RJ45 male plug to RJ45 male plug connectors. This Ethernet data cable assembly with an LSZH jacket is 35 feet long. Make your online purchase right now to take advantage of our same-day shipping.

Our Cat5e Ethernet cable with a 24 AWG solid conductor is gray in color. This TMD01014014001-035F Ethernet data cable assembly has an SF/UTP double shielded foil + braid design which reduces EMI/RFI interference. The Category 5e Ethernet data cable assembly has 24 AWG solid conductors that are perfect for fixed installations. This Cat5e Ethernet data cable assembly has 4 twisted pairs. Our indoor Ethernet cable assembly has an in-series connection and an 8x8, RJ45 connector configuration.

The double shielded Ethernet data cable assembly is designed with an IEC Low Smoke Zero Halogen jacket that addresses environmental and safety concerns. Our Category 5e-rated Ethernet cable assembly has 50um gold-plated RJ45 male connectors. This Category 5e Ethernet data cable has a solid conductor for fixed installation. Our solid gray Category 5e Ethernet data cable is 35 feet long. The round LSZH-rated data cable is designed to withstand temperatures between -20 to 60 deg C.

L-com has the largest in-stock selection of Category 5e Ethernet cable assemblies for international and domestic orders with same-day shipment. All our data cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Category 5e Ethernet data cable assemblies for your requirements.


Features
  • SF/UTP double shielded foil + braid design reduces EMI/RFI interference
  • IEC LSZH Low Smoke Zero Halogen jacket addresses environmental and safety concerns
  • 24 AWG solid conductors are perfect for fixed installations or using with IDC terminations and with 50um gold plated connectors for longevity
  • Category 5e rated and EIA568 compliant
  • 35ft length is hard to find and stocked at L-com for same day shipment

Application
  • Ethernet
  • LAN
  • Medical devices
  • Process Industry applications
  • Shipboard, aircraft, aerospace and defense

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.