L-com

Category 5e Cat5e Cable Assembly, F/UTP Foil Shielded, 26AWG Stranded, RJ45 Male Plug to RJ45 Male Plug, PVC Jacket, Gray, 55F

  • Picture of Category 5e Cat5e Cable Assembly, F/UTP Foil Shielded, 26AWG Stranded, RJ45 Male Plug to RJ45 Male Plug, PVC Jacket, Gray, 55F
  • Picture of Category 5e Cat5e Cable Assembly, F/UTP Foil Shielded, 26AWG Stranded, RJ45 Male Plug to RJ45 Male Plug, PVC Jacket, Gray, 55F
  • Picture of Category 5e Cat5e Cable Assembly, F/UTP Foil Shielded, 26AWG Stranded, RJ45 Male Plug to RJ45 Male Plug, PVC Jacket, Gray, 55F
  • Picture of Category 5e Cat5e Cable Assembly, F/UTP Foil Shielded, 26AWG Stranded, RJ45 Male Plug to RJ45 Male Plug, PVC Jacket, Gray, 55F
  • Picture of Category 5e Cat5e Cable Assembly, F/UTP Foil Shielded, 26AWG Stranded, RJ45 Male Plug to RJ45 Male Plug, PVC Jacket, Gray, 55F
Picture of Category 5e Cat5e Cable Assembly, F/UTP Foil Shielded, 26AWG Stranded, RJ45 Male Plug to RJ45 Male Plug, PVC Jacket, Gray, 55F
SKU TMD06014014019-055F
Available to Ship Call us
Quantity Price
1 - 9 $48.79
10 - 24 $46.84
25 - 99 $44.89
100 + Call Us
Price $48.79

All Prices are in US Dollars and do not include duties



The L-com TMD06014014019-055F is a Category 5e Ethernet data cable assembly with a 26 AWG wire size. Our economical PVC-rated Ethernet cable assembly has RJ45 male plug to RJ45 male plug connectors. This Category 5e Ethernet cable has foil shielded F/UTP construction. Our foil shielded Category 5e cable assembly is suitable for Ethernet, 10/100BASE-TX, high speed data centers, or any dense patching application, LAN, and patching applications. Make your online purchase right now to take advantage of our same-day shipping.

The Category 5e Ethernet data cable assembly has 26 AWG stranded flexible conductors. Our stranded gray Category 5e Ethernet data cable is 55 feet long. This Cat5e Ethernet cable with 26 AWG stranded conductors is gray in color. The round PVC-rated data cable is designed to withstand temperatures between -20 to 60 deg C. Our Ethernet data cable assembly with an economical PVC jacket is 55 feet long. This Cat5e Ethernet data cable assembly has 4 twisted pairs.

The TMD06014014019-055F Ethernet data cable assembly has an F/UTP foil shielded design which reduces EMI/RFI interference. Our indoor Ethernet cable assembly has an in-series connection and an 8x8, RJ45 connector configuration. The shielded Ethernet data cable assembly is designed with an economical PVC jacket. Our Category 5e-rated Ethernet cable assembly has 50um gold-plated RJ45 male connectors. This Category 5e Ethernet data cable has a stranded conductor for flexibility.

L-com has the largest in-stock selection of Category 5e Ethernet cable assemblies for international and domestic orders with same-day shipment. All our data cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Category 5e Ethernet data cable assemblies for your requirements.


Features
  • Foil shielded design to reduce EMI/RFI interference
  • Economical UL 2835 PVC jacket
  • 26 AWG stranded conductors for flexibility and with 50um gold plated connectors for longevity
  • Category 5e rated and EIA568 compliant
  • 55ft length is hard to find and stocked at L-com for same day shipment

Application
  • Ethernet
  • 10/100BASE-TX
  • High speed data center applications or any dense patching application
  • LAN
  • Patching

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.